Skip to main content

Please Select Your Country/Language Preferences

Plug-In Unit Microswitch for IEL, IET Handle With Cable and Plug

  • Plastic, PC, UL 94 V-0
  • Suitable mating connectors not included in scope of delivery
  • Max. switched current 50 mA
  • Electr. life ≥ 20,000 switching cycles
  • Mech. life≥ 20,000 switching cycles
  • Molex connector housing
  • Molex crimp contact and fixing clip
More

Catalog #:

20817-606
Your price:
--
List price (RRP):
Distributor availability

PRODUCT ATTRIBUTES

  • Product Type: Switch
  • Works With: Front Panels

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Recommended products

Inserter/Extractor Handle Type IEL, Black Lever, Grey Button, Bottom, 10 Pieces
Catalog #: 20817-612
Inserter/Extractor Handle Type IEL, Black Lever, Grey Button, Bottom, 100 Pieces
Catalog #: 20817-613
Handle, inserter / extractor, type IEL, grey, board fixing 0.1" offset
Inserter/Extractor Handle Type IEL, Black Lever, Grey Button, Top, 10 Pieces
Catalog #: 20817-614
Handle, inserter / extractor, type IEL, grey, board fixing 0.1" offset
Inserter/Extractor Handle Type IEL, Black Lever, Grey Button, Top, 100 Pieces
Catalog #: 20817-615
Inserter/Extractor Handle Type IEL, Grey Lever, Black Button, Bottom, 10 Pieces
Catalog #: 20817-620
Inserter/Extractor Handle Type IEL, Grey Lever, Black Button, Bottom, 100 Pieces
Catalog #: 20817-621
Handle, inserter / extractor, type IEL, grey, board fixing 0.1" offset
Inserter/Extractor Handle Type IEL, Grey Lever, Black Button, Top, 10 Pieces
Catalog #: 20817-622
Handle, inserter / extractor, type IEL, grey, board fixing 0.1" offset
Inserter/Extractor Handle Type IEL, Grey Lever, Black Button, Top, 100 Pieces
Catalog #: 20817-623
Inserter/Extractor Handle Type IET, Black Lever, Grey Button, Bottom, 10 Pieces
Catalog #: 20817-652
Inserter/Extractor Handle Type IET, Black Lever, Grey Button, Bottom, 100 Pieces
Catalog #: 20817-653
Handle, inserter / extractor, type IET, black
Inserter/Extractor Handle Type IET, Black Lever, Grey Button, Top, 10 Pieces
Catalog #: 20817-654
Handle, inserter / extractor, type IET, black
Inserter/Extractor Handle Type IET, Black Lever, Grey Button, Top, 100 Pieces
Catalog #: 20817-655
Inserter/Extractor Handle Type IET, Grey Lever, Black Button, Bottom, 10 Pieces
Catalog #: 20817-660
Inserter/Extractor Handle Type IET, Grey Lever, Black Button, Bottom, 100 Pieces
Catalog #: 20817-661
Handle, inserter / extractor, type IET, grey
Inserter/Extractor Handle Type IET, Grey Lever, Black Button, Top, 10 Pieces
Catalog #: 20817-662
Handle, inserter / extractor, type IET, grey
Inserter/Extractor Handle Type IET, Grey Lever, Black Button, Top, 100 Pieces
Catalog #: 20817-663
Inserter/Extractor Handle Type IEL, Black Lever, Grey Button, Bottom, 10 Pieces
Catalog #: 20817-682
Inserter/Extractor Handle Type IEL, Black Lever, Grey Button, Bottom, 100 Pieces
Catalog #: 20817-683
Handle, inserter / extractor, type IEL, grey, board fixing 0.1" offset
Inserter/Extractor Handle Type IEL, Black Lever, Grey Button, Top, 10 Pieces
Catalog #: 20817-684
Handle, inserter / extractor, type IEL, grey, board fixing 0.1" offset
Inserter/Extractor Handle Type IEL, Black Lever, Grey Button, Top, 100 Pieces
Catalog #: 20817-685
Inserter/Extractor Handle Type IEL, Grey Lever, Black Button, Bottom, 10 Pieces
Catalog #: 20817-690
Inserter/Extractor Handle Type IEL, Grey Lever, Black Button, Bottom, 100 Pieces
Catalog #: 20817-691
Handle, inserter / extractor, type IEL, grey, board fixing 0.1" offset
Inserter/Extractor Handle Type IEL, Grey Lever, Black Button, Top, 10 Pieces
Catalog #: 20817-692
Handle, inserter / extractor, type IEL, grey, board fixing 0.1" offset
Inserter/Extractor Handle Type IEL, Grey Lever, Black Button, Top, 100 Pieces
Catalog #: 20817-693
Inserter/Extractor Handle Type IET, Black Lever, Grey Button, Bottom, 10 Pieces
Catalog #: 20817-706
Inserter/Extractor Handle Type IET, Black Lever, Grey Button, Bottom, 100 Pieces
Catalog #: 20817-707
Handle, inserter / extractor, type IET, black, board fixing 0.1" offset
Inserter/Extractor Handle Type IET, Black Lever, Grey Button, Top, 10 Pieces
Catalog #: 20817-708
Handle, inserter / extractor, type IET, black, board fixing 0.1" offset
Inserter/Extractor Handle Type IET, Black Lever, Grey Button, Top, 100 Pieces
Catalog #: 20817-709
Inserter/Extractor Handle Type IET, Grey Lever, Black Button, Bottom, 10 Piece
Catalog #: 20817-714
Inserter/Extractor Handle Type IET, Grey Lever, Black Button, Bottom, 100 Pieces
Catalog #: 20817-715
Handle, inserter / extractor, type IET, grey, board fixing 0.1" offset
Inserter/Extractor Handle Type IET, Grey Lever, Black Button, Top, 10 Pieces
Catalog #: 20817-716
Handle, inserter / extractor, type IET, grey, board fixing 0.1" offset
Inserter/Extractor Handle Type IET, Grey Lever, Black Button, Top, 100 Pieces
Catalog #: 20817-717
Plug-In Unit Kit With IEL Handle, Shielded, Black 3 U, 4 HP
Catalog #: 20848-585
Plug-In Unit Kit With IEL Handle, Shielded, Black 3 U, 6 HP
Catalog #: 20848-587
Plug-In Unit Kit With IEL Handle, Shielded, Black 3 U, 8 HP
Catalog #: 20848-589
Plug-In Unit Kit With IEL Handle, Shielded, Black 3 U, 10 HP
Catalog #: 20848-590
Plug-In Unit Kit With IEL Handle, Shielded, Black 3 U, 12 HP
Catalog #: 20848-591
Plug in unit, 6 U, front anodized, rear etched, shielded (textile), front or rear IO assembly, IEL handle
Plug-In Unit Kit With IEL Handle, Shielded, Black, 6 U, 4 HP
Catalog #: 20848-592
Plug in unit, 6 U, front anodized, rear etched, shielded (textile), front or rear IO assembly, IEL handle
Plug-In Unit Kit With IEL Handle, Shielded, Black, 6 U, 6 HP
Catalog #: 20848-594
Plug in unit, 6 U, front anodized, rear etched, shielded (textile), front or rear IO assembly, IEL handle
Plug-In Unit Kit With IEL Handle, Shielded, Black, 6 U, 8 HP
Catalog #: 20848-596
Plug in unit, 6 U, front anodized, rear etched, shielded (textile), front or rear IO assembly, IEL handle
Plug-In Unit Kit With IEL Handle, Shielded, Black, 6 U, 10 HP
Catalog #: 20848-597
Plug in unit, 6 U, front anodized, rear etched, shielded (textile), front or rear IO assembly, IEL handle
Plug-In Unit Kit With IEL Handle, Shielded, Black, 6 U, 12 HP
Catalog #: 20848-598
Plug in unit, 3 U, front anodized, rear etched, shielded (textile), rear IO assembly, IEL handle
Plug-In Unit Kit With IEL Handle for Rear I/O, Shielded, Black, 3 U, 4 HP
Catalog #: 20848-751
Plug in unit, 3 U, front anodized, rear etched, shielded (textile), rear IO assembly, IEL handle
Plug-In Unit Kit With IEL Handle for Rear I/O, Shielded, Black, 3 U, 8 HP
Catalog #: 20848-752

ADDITIONAL PRODUCT DETAILS

Micro Switch for IEL or IET handle. The micro switch fits also for the Offset versions of the handle.

Mating connector not included in delivery. Mating connectors from Molex e.g. 53261-0319, 53048-0310, 53047-0310, 53398-0319, 51047-0300.

CERTIFICATIONS

  • RoHS

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.