Skip to main content

Please Select Your Country/Language Preferences

Static Handle Plastic in Trapezoid Form, Black, 3 HP

  • With separate identification plate, Al 1.5 mm
  • Handle, PC, UL 94 V-0
More

Catalog #:

20809-396
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Handle
  • Type: Static
  • Works With: Front Panels
  • Handle Type: Trapezoid, Static
  • Rack Width: 3 HP
  • Width: 13.8 mm
  • Material: Polycarbonate
  • Color: Black
  • Flammability Rating: UL® 94V-0
  • Complies With: EN 45545-2, R22-R24, HL3; IEC 60297-3-101
  • Package Quantity: 5

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

screw panhead pozidrive
Panhead Screw, Pozidrive, Cross Recess M2.5x12, Steel Nickel Plated
Catalog #: 21101-221
60807-181-20211012-112538.tif image
PCB Bracket for Fixing Front Panel/PCB, Die-Cast Zinc
Catalog #: 60807-181
PCB bracket
PCB Bracket for Fixing Front Panel/PCB, Plastic, Red
Catalog #: 60807-011
60807-211.tif image
PCB Bracket for Fixing Front Panel/PCB, Plastic, Grey
Catalog #: 60807-211

Recommended products

60807-183-20211012-115423.tif image
PCB Bracket for Fixing Front Panel/PCB, Plastic
Catalog #: 60807-183
pcb bracket
PCB Bracket for Fixing Front Panel, Die-Cast Zinc
Catalog #: 60807-203

ADDITIONAL PRODUCT DETAILS

The static plastic handle, trapezoid form in black color can be mounted to a front panel for extraction of the PCB.

Please take into consideration that deliveries may be carried out in the stated SPQs (SPQ, e.g. 5 pieces, 10 pieces, 50 pieces, etc.). Differing order quantities (e.g. 2 pieces) may be changed to the next possible delivery quantity = Standard Pack Quantity.

Cannot be used together with fixing clip (21101-239).

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Cantilever plastic handle with 2 alignment pins, PC, UL 94 V-0, black (RAL 9005) 1
2 Identification plate, Al, 1.5 mm, anodized, cut edges plain 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.