Front Panel, Unshielded, with Fastener Pin, 3 U, 42 HP, 2.5 mm, Al, Front Anodized, Rear Conductive
- Enable grounding of the front area (protection class 1)
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: Front Panel
- Type: Front Panel without Handle
- Accessory Type: Front panel
- Mounting: Screw-on Front
- EMC Shielding: No
- Material: Aluminum
- Front Finish: Anodized
- Rear Finish: Conductive
- Treated Edges: No
- Rack Height: 3 U
- Height: 128.4 mm
- Rack Width: 42 HP
- Width: 213 mm
- Depth: 2.5 mm
- Complies With: IEC 60297-3-101; IEEE 1101.1/10
- Package Quantity: 1
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
Front panel with GND/earthing connection. The grounding can be done with a cable which fits to the fastener pin on the rear side of the panel.
Please order fixing material (sleeves, collar screws) separately.
Delivery is in standard pack multiples. Pricing is per individual item.
Please take into consideration that deliveries may be carried out in the stated SPQs (SPQ, e.g. 5 pieces, 10 pieces, 50 pieces, etc.). Differing order quantities (e.g. 2 pieces) may be changed to the next possible delivery quantity = Standard Pack Quantity.
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Front panel, with GND/earthing connection, Al, 2.5 mm, front anodized, rear conductive | 1 | |
2 | Plastic sleeve, PA, grey | 4 | |
3 | Collar screws, M2.5 x 11 and 12.3 Pozidrive, St, nickel‐plated | 4 | |
4 | GND/earthing kit, length of GND/earthing cable 320 mm | 1 |
RESOURCES
Catalog
Installation Manual / Instruction Sheet
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.