Skip to main content

Please Select Your Country/Language Preferences

Light for Magnetic Mount With UTE Socket

  • With mains on/off switch
  • With integrated SCHUKO or UTE socket, 230 VAC, 16 A
More

Catalog #:

20118-748
Your price:
--
List price (RRP):
Distributor availability

PRODUCT ATTRIBUTES

  • Product Type: Light

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

Mains Cable
Mains Cable, IEC C14 to C13, 2500 mm
Catalog #: 60197-053
Mains Cable
Mains Cable, SCHUKO/UTE to IEC C13, 2 m, Black
Catalog #: 62150-191

ADDITIONAL PRODUCT DETAILS

Lighting with multiple connection offerings: SCHUKO or UTE socket, 230 VAC, 16 A.

Please order mains cable or door contact switch separately.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Cabinet light (plastic case) with connecting cable, IEC 60320 C14 plug, integrated mains switch and socket 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.