Skip to main content

Please Select Your Country/Language Preferences

Cable Support Arm Without Return Spring

  • For cable support on pull-out devices and chassis
  • Cable assembling with cable ties
More

Catalog #:

20118-706
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Cable Support
  • Type: Cable Support Arm
  • Static Load: 5 N
  • Material: Steel
  • Extended Length: 720 mm

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

cable ties
Cable Tie, 92L 2.5W
Catalog #: 20118-351

ADDITIONAL PRODUCT DETAILS

Cable suport arm allows pull-out devices and chassis to act as cable management tools. The cables would be bundles together using cable ties.

Please order 19" assembly kit separately.

Space requirement in retracted position is 25 mm.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Cable support without return spring, connected directly to pull-out part 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.