Etsirack Equipment Shelf, Metric
- For installation in metric frames (fixing size 515 mm)
- Installation height 49 mm
- Load capacity 10 kg
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: Shelf
- Product Family: Etsirack
- Type: Equipment Shelf
- Color: Light Grey
- Color Code: RAL 7035
- Height: 49 mm
- Width: 497 mm
- Depth: 222 mm
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
Shelf for installation in metric frames. Load capacity 10 kg.
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Equipment shelf, St, 1.5 mm, RAL 7035 | 1 | |
2 | GND/earthing material | 1 | |
3 | Assembly kit | 1 |
RESOURCES
Approval Agency Certificate
Catalog
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.