Skip to main content

Please Select Your Country/Language Preferences

Telescopic Slide, Universal, Heavy Load, 2 U 300L

  • Static load-carrying capacity per pair 72 - 100 kg
  • Lateral mounting on the 19" uprights (19" plane remains free for fixing the extension/drawer)
  • End stop damped
  • Extension length > 100 %
  • Rail width k = 19.1 mm, max. installation width of extension/drawer w = 411 mm
More

Catalog #:

20110-190
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Telescopic Slide
  • Type: Universal
  • Length: 300 mm
  • Static Load: 77 kg

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

universal telescopic slide 2 u
Mounting Kit for Telescopic Slide, Heavy Load Universal, Varistar
Catalog #: 21120-164
universal telescopic slide 2 u
Mounting Kit for Telescopic Slide, Heavy Load Universal, Eurorack
Catalog #: 21120-165
universal telescopic slide 2 u
Mounting Kit for Telescopic Slide, Heavy Load Universal, Novastar
Catalog #: 21120-166

ADDITIONAL PRODUCT DETAILS

Telescopic slides with 10 to 100 kg load capacity, > 100% extension length and with lateral mounting capability on 19". Robust telescopic sliding-rails - suitable for the installation of 19 inch chassis are suitable for mounting server enclosures from our product portfolio. Due to the extremely robust construction and high load capacity, the telescopic slides can also be used with very heavy housings.

To mount on 19" plane please order assembly kit separately.

Universal telescopic rails can also be fitted without additional components in non-standard applications, thus also in other than 19" cabinets.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Telescopic slide, St, zinc‐plated 2

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.