Interscale Desktop Case, Non-Perforated, 88 mm, 310 mm, 221 mm
- Modular desktop case consisting of 4 assembled parts
- Developed according to IEC 60297-3-109 (under progress at IEC)
- Integrated EMC protection
- Ingress protection up to IP 30
- Color RAL 7016
- Modified or customized cases upon request
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Family: Interscale
- Type: Desktop
- Height: 88.1 mm
- Width: 310 mm
- Depth: 221.45 mm
- Material: Steel
- Color: Anthracite Grey
- Color Code: RAL 7016
- Protection Rating: IP30
- Cooling: Non-Perforated
- Package Quantity: 1
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
Flexible desktop case with integrated EMC protection. Based on the nVent SCHROFF Interscale platform and developed in accordance with IEC 60297-3-109.
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Base with 2 side panels (solid), St, 1 mm, AlZn coated, RAL 7016 (anthracite grey) | 1 | |
2 | Top cover, St, 1 mm, AlZn coated, RAL 7016 | 1 | |
3 | Front panel, Al, 1 mm, RAL 7016 | 1 | |
4 | Rear panel, Al, 1 mm, RAL 7016 | 1 | |
5 | Assembly kit and user manual | 1 |
RESOURCES
Installation Manual / Instruction Sheet
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.