Skip to main content

Please Select Your Country/Language Preferences

PropacPRO Desktop Case, Unshielded, 2 U, 42 HP, 266 mm

  • Desktop case for individual assembly
  • Ventilation slots in base plate
  • Retrofitable EMC shielding
  • Prepared for GND/earthing
  • Conforms with DIN EN 62368-1
More

Catalog #:

14576-021
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Case
  • Product Family: PropacPRO
  • Type: Case for Individual Electronic Components
  • Rack Height: 2 U
  • Height: 111 mm
  • Usable Height: 85.1 mm
  • Rack Width: 42 HP
  • Width: 257 mm
  • Usable Width: 219 mm
  • Depth: 266 mm
  • EMC Shielding: No (Retrofittable)
  • Static Load: 25 kg
  • Protection Rating: IP20
  • Front Frame Construction: Single Piece
  • Cooling Option: No
  • Complies With: IEC 60297-3-101
  • Package Quantity: 1

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

CompacPRO earthing kit
PropacPRO Earthing Kit
Catalog #: 21102-001
front panel
PropacPRO Front Panel, Full Width, Unshielded, 2 U, 42 HP, 2 mm, Al, Anodized, Untreated Edges
Catalog #: 20850-128
rear panel full width perforated
PropacPRO Rear Panel, Full Width, Unshielded, Without Perforation, 2 U, 42 HP
Catalog #: 24576-044
rear panel full width perforated
PropacPRO Rear Panel, Full Width, Unshielded, With Perforation, 2 U, 42 HP
Catalog #: 24576-144
mounting plate
Mounting Plate for 19" Case and Subrack, 42 HP, 220 mm Board Length
Catalog #: 34562-750
horizontal rail
Horizontal Rail, Rear, Type H-VT, Heavy, 42 HP
Catalog #: 34560-742
front panel
Front Panel, Unshielded, 2 U, 42 HP, 2.5 mm, Al, Front Anodized, Rear Conductive
Catalog #: 30847-459
rear panel perforated unshielded
Rear Panel, Perforated, Unshielded, for RatiopacPRO and PropacPRO, 2 U, 42 HP
Catalog #: 30849-014
PropacPRO emc side panel gasket
PropacPRO EMC Side Panel Sealing Cord
Catalog #: 30850-354
EuropacPRO emc sst gasket cover plate to horizontal rail
Horizontal Rail Type H-VT, Heavy, With EMC Gasket, 42 HP
Catalog #: 24576-042
PropacPRO trim front for emc shielding
PropacPRO Trim kit, Front Side, for EMC Shielding, 2 U
Catalog #: 24576-017
front panel
Front Panel, U-profile, Refrofit Shielding, 2 U, 42 HP, 2.5 mm, Al, Front Anodized, Rear Conductive
Catalog #: 20848-260
PropacPRO rear panel full width
PropacPRO EMC Rear Panel, Full Width, 2 U, 42 HP
Catalog #: 24576-244
PropacPRO trim rear for emc shielding
PropacPRO Trim Kit, Rear Side, for EMC Shielding, 2 U
Catalog #: 24576-018
rear panel
Rear Panel for RatiopacPRO/PropacPRO, Perforated, Retrofit Shielding, Textile, 2 U, 42 HP
Catalog #: 20848-680
horizontal rail
Horizontal Rail Rear, Type AB for Rear I/O Board Guides, 42 HP
Catalog #: 34561-542
64571006.tif image
Panhead Screw, Torx, M4 x 14, 100 Pieces
Catalog #: 24571-371
64571007.tif image
Panhead Screw, Torx, M4 x 10, 100 Pieces
Catalog #: 24571-372
mounting plate
Mounting Plate for 19" Case and Subrack, 42 HP, 160 mm Board Length
Catalog #: 34562-746
design elements
PropacPRO Case Design Elements, Form 1, RAL 5007, 42 HP
Catalog #: 20850-299
PropacPRO air filter
PropacPRO Air Filter, 42 HP
Catalog #: 24576-094
PropacPRO tip up handle
PropacPRO Tip-Up Handle, 42 HP
Catalog #: 24576-071
cable holder
Cable Holder for Cases
Catalog #: 24575-800

Recommended products

plastic foot
Tip-up Foot for Chassis, Plastic, RAL 7016
Catalog #: 20603-002

ADDITIONAL PRODUCT DETAILS

The nVent SCHROFF PropacPRO case provides electronics protection for 19" and individual electronic assemblies. The aluminum die cast frames and profile sidepanels guarantee a robust solution. In addition an extensive accessory range is available.

Case, 2 U with side panel for tip-up carrying handle on request.

CERTIFICATIONS

  • RoHS
  • EN 62368-1

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Frame, Al die‐cast, powder‐coated, RAL 7016 1
2 Side panel, Al extrusion, powder‐coated, RAL 9006 2
3 Cover plate, Al, 1 mm, internal surface conductive, visible surface powder‐coated, RAL 9006, with GND/earthing tag 1
4 Base plate, Al, 1 mm, internal surface conductive, visible surface powder‐coated, RAL 9006, with GND/earthing tag, base plate with 4 rows of ventilation slots 1
5 End piece for rear, ABS, RAL 7016, UL 94 V‐0; can be used as a foot for use in vertical position 2
6 Case foot with anti‐slip protection, PC, black, UL 94 V‐0 4
7 Assembly kit 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.