Skip to main content

Please Select Your Country/Language Preferences

125 Stainless Steel Board Retainer

  • Length 31.75 mm (1.25") to 311.15 mm (12.25"), 24.5 mm (1.0 ") increments
  • Weight 0.48g/cm (0.043 oz/")
  • For sheet metal applications
  • Made from stainless steel
  • Supports PCB thickness of 1.6 mm (0.063") or 2.4 mm (0.094")
  • Spring based retention design
  • DSCC 85034
More

Catalog #:

125-06-3.25
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

WEDGE-LOK/ CARD-LOK CONFIGURATOR

Configure your Wedge-Lok/ Card-Lok using the pull-down menus below. After each selection, the catalog number will automatically update.

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

ADDITIONAL PRODUCT DETAILS

The Series 125 is an economical PCB retention solution for sheet metal applications. Constructed of rugged stainless steel, the independent spring design provides board retention for low shock and vibration applications.

⚠WARNING: This product can expose you to chemicals including Chromium (hexavalent compounds), which is known to the State of California to cause cancer and reproductive health issue. For more information, go to www.P65Warnings.ca.gov.

From time to time, nVent may modify its product specifications to be in conformity with applicable industry, military or other relevant standards. Unless otherwise mutually agreed in writing, cancelled or superseded military specifications may be certified to the latest or superseding specifications. Products manufactured in conformity with such specifications will be deemed fully compliant whether or not you have been notified of such modifications, even if different from the original specification or those referenced by the customer.

CERTIFICATIONS

  • DFARS