Skip to main content

Please Select Your Country/Language Preferences

ATCA System 450/40 Series, 2 Slot, DC, Hub/Hub

  • Conforms to AdvancedTCA Standard PICMG 3.0 rev. 3.0
  • Input voltage -48 VDC/-60 VDC, two redundant power entry modules (PEM), optionally equipped with 2 redundant AC PEMs
  • Two hot swap fan trays, airflow from right to left (push/pull cooling), air filter access from front
  • 450 W cooling capacity per slot at an ambient temperature of 55 °C
  • Prepared for one shelf alarm panel and two SCHROFF shelf managers with Pigeon Point ShMM 700
  • UL recognized
More

Catalog #:

11990-704
Your price:
--
List price (RRP):
Distributor availability

To add cut-outs, change color or see more options for 11990-704, click Customize below:

Customize

PRODUCT ATTRIBUTES

  • Product Type: System
  • Number of Slots: 2
  • Type: 19" Rack Mount
  • Backplane Type: Hub/Hub Configuration, Bussed IPMB
  • Data Transfer: 40 GbE
  • Power per Slot: 450 W
  • Input Voltage DC: −48 V; −60 V
  • Airflow Direction: Right to Left
  • Rack Height: 3 U
  • Power Supply Type: (2) DC PEM
  • Power Supply Included: Yes
  • Rear I/O: Yes
  • Complies With: PICMG 3.0 R3.0
  • Depth: 385 mm

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

ATCA Filler Panel ShMM
ATCA Filler Panel for Shelf Manager Slot
Catalog #: 21596-012
Shelf Alarm Panel
ATCA Shelf Alarm Panel
Catalog #: 21596-077

ADDITIONAL PRODUCT DETAILS

The nVent SCHROFF ATCA 450/40 Series is a family of AdvancedTCA Shelves that provide cooling and power per slot for 450 W blades. The backplane is verified in accordance to 40GBASE-KR4 for 40 Gbit Ethernet.

Modified systems available on request.

Completely assembled, cabled and tested.

CERTIFICATIONS

  • UR
  • RoHS
  • PICMG

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Shielded 19" plug-in unit system, St, 3 U, 84 HP, 385 mm deep, powder coated, black, RAL 9005; with 2 horizontal slots at front, 8 U, 6 HP, 280 mm deep and 2 horizontal slots at rear, 8 U, 6 HP, 70 mm deep 1
2 Backplane, 2 slot, 15‐way connected fabric interface; 1
3 Redundant power entry module (PEM), -40 VDC to -72 VDC, plugged in at rear, with 1 pairs of lines for each input 2
4 Fan tray, replaceable from front 2
5 Air filter, can be changed from the front 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.