Skip to main content

Please Select Your Country/Language Preferences

Plastic Foot Without Tip-Up Function, Grey

  • Can be used instead of standard round feet
  • Load-carrying capacity: 25 kg per foot, max case weight 40 kg
  • Mounting holes are provided in bottom covers of the cases
  • Positioning of case is secured by anti-slip rubber inserts
More

Catalog #:

10603-024
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Foot
  • Type: Foot
  • Works With: Cases
  • Package Quantity: 10

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

washer
Spring Washer, A4
Catalog #: 21100-207
hexagon nut
Hexagon Nut, M4
Catalog #: 21100-211
screw panhead pozidrive
Flathead Screw, M4x10
Catalog #: 21100-513
Screw_M4x12.JPG image
Cheese Head Screw With Slot; M4 x 12
Catalog #: 21101-211

ADDITIONAL PRODUCT DETAILS

The tip‐up feet form plastic material enable mounting on the bottom plate of a case. Available with or without tip-up function. In black or gray.

Delivery is in standard pack multiples. Pricing is per individual item.

Please take into consideration that deliveries may be carried out in the stated SPQs (SPQ, e.g. 5 pieces, 10 pieces, 50 pieces, etc.). Differing order quantities (e.g. 2 pieces) may be changed to the next possible delivery quantity = Standard Pack Quantity.

CERTIFICATIONS

  • RoHS

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.