Skip to main content

Please Select Your Country/Language Preferences

Epcase 10" Wall Mount Cabinet, 8 U, 280 Depths

  • 10" slide mounts are depth-adjustable in 25 mm increments
  • Completely pre-assembled
  • Cable entry from above or below; the cable entry opening can be sealed with a brush strip
More

Catalog #:

10238-152
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Case
  • Product Family: Epcase
  • Rack Height: 8 U
  • Height: 462 mm
  • Width: 345 mm
  • Depth: 280 mm
  • Weight: 10 kg
  • Finish: Powder Coated
  • Material: Steel
  • Static Load: 25 kg
  • Protection Rating: IP20

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

Epcase feet plastic
Epcase Feet, Plastic
Catalog #: 21236-089
CompacPRO earthing kit
Epcase GND/Grounding Kit
Catalog #: 21236-097
cable ties
Cable Tie, 92L 2.5W
Catalog #: 20118-351
19 assembly kit M6
19" Assembly Kit, Screw M6, Washer M6, Nut M6; 32 Pieces
Catalog #: 21190-435
ute socket strip
Socket Strip, UTE, 4 Sockets, 10"
Catalog #: 60110-220

ADDITIONAL PRODUCT DETAILS

Multi function 10" wall case with hinged side panels.

Lever handle and DIN profile half cylinder cannot be retrofitted.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Basic case, C‐form, St, 2 mm, RAL 7021 1
2 Glazed door with key lock (key no. 2233),frame, St, 1.5 mm, RAL 7035, Sekurit glass, 4 mm 1
3 Side panel, St, 1,5 mm, RAL 7035 2
4 10" panel/slide mounts, St, 1.5 mm, finish AlZn 2
5 Brush strips 2
6 Assembly kit for wall mounting 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.