Skip to main content

Please Select Your Country/Language Preferences

Varistar SHX 30 Containment Rack, RAL 7021, Cooling Elements, 42 U, 2000H, 300W, 1200D

  • Varistar Slim-Line frame for SHX 30
  • Incl. covers for top, bottom, front and rear panels
  • Plinths or levelling feet available as accessories
More

Catalog #:

10130-227
Your price:
--
List price (RRP):
Distributor availability

PRODUCT ATTRIBUTES

  • Product Type: Rack
  • Height: 2000 mm
  • Width: 300 mm
  • Depth: 1200 mm

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

Side panel (Varistar), screw-fixed for IP 55
Varistar IP 55 Side Panel, Screw-Fixed, RAL 7021, 2000H 1200D
Catalog #: 21130-535
Aisle top cover
Aisle Containment Top Cover, 1200W 300D
Catalog #: 21130-648
Varistar Side Trim for Plinths
Varistar Base/Plinth Sides, Plain, 1200D
Catalog #: 23130-363
Separating wall (Varistar)
Varistar Side Separating Wall, 2000H 1200D
Catalog #: 23130-481
Base/plinth
Varistar SHX 30 Base Plinth
Catalog #: 23130-507
Adjustable feet
Varistar SHX30 Levelling Feet
Catalog #: 23130-511
In-row cooler Varistar SHX 30
Varistar SHX 30 In-Row Cooler, Air/Liquid Heat Exchanger, 1 PSU, Bottom Feed
Catalog #: 60714-067
In-row cooler Varistar SHX 30
Varistar SHX 30 In-Row Cooler, Air/Liquid Heat Exchanger, 2 PSUs, Bottom Feed
Catalog #: 60714-068
In-row cooler Varistar SHX 30
Varistar SHX 30 In-Row Cooler, Air/Liquid Heat Exchanger, 1 PSU, Top/Bottom Feed
Catalog #: 60714-077
In-row cooler Varistar SHX 30
Varistar SHX 30 In-Row Cooler, Air/Liquid Heat Exchanger, 2 PSUs, Top/Bottom Feed
Catalog #: 60714-078
Varistar SHX 30 Front Blanking Kit
Varistar SHX 30 Front Blanking Kit
Catalog #: 23130-538

ADDITIONAL PRODUCT DETAILS

The narrow 300 mm / 12in width Varistar Slim-Line frame is designed to accomodate the SHX 30 In-Row cooler for seamles integration into Varistar aisle containments.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Welded basic frame, St profile, RAL 7021; earthing stud 1
2 Flat top cover, St, RAL 7021; with brush strip cut‐out (for water) and on the side for cable ducting 1
3 Front frame, St, RAL 7021 1
4 Rear cover, perforated, lockable 1
5 Base plate, St, RAL 7021; with brush strip cut‐out (for water) and on the side for cable ducting 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.