Skip to main content

Please Select Your Country/Language Preferences

Components for Front Panels

Products | 2 results

Static Handle Plastic in Trapezoid Form, Black, 40 HP

  • Product Type: Handle
  • Type: Static
  • Works With: Front Panels
  • Handle Type: Trapezoid, Static
    • Rack Width: 40 HP
    • Width: 201.8 mm
    • Material: Polycarbonate
    • Color: Black
    • Complies With: EN 45545-2, R22-R24, HL3; IEC 60297-3-101
    • Package Quantity: 5
Catalog #:
20808-090

Static Handle Plastic in Trapezoid Form, Grey, 40 HP

  • Product Type: Handle
  • Type: Static
  • Works With: Front Panels
  • Handle Type: Trapezoid, Static
    • Rack Width: 40 HP
    • Width: 201.8 mm
    • Material: Polycarbonate
    • Color: Grey
    • Complies With: EN 45545-2, R22-R24, HL3; IEC 60297-3-101
    • Package Quantity: 5
Catalog #:
20808-009