19" Electronics Cabinets Filter By Clear Filters Filter By Filter By Clear Filters Collapse All Product Type Cabinet (2) Cabinet/Rack Frame Cladding Color Black Grey (1) Light Grey (1) Cladding Color Code RAL 7021 (1) RAL 7035 (1) Rack Height 6 U 9 U (2) 12 U 16 U 20 U 24 U 25 U 29 U 33 U 34 U 38 U 42 U 43 U 47 U 52 U Complies With IEC 60297-3-100 (2) IEC 60529 IEC 61587-1 IEC 61587-2 IEC 61587-3 MIL-S-901D Product Type: Cabinet Product Type: Cabinet/Rack Frame Rack Height: 9 U Complies With: IEC 60297-3-100 Products | 2 results Novastar Cabinet Without Door and Rear Panel, Slim-line, RAL 7021, 456H 553W 600D Product Type: Cabinet Product Family: Novastar Frame Material: Aluminum Frame Color: Black Grey Frame Color Code: RAL 7021 Cladding Material: Steel Cladding Color: Black Grey Cladding Color Code: RAL 7021 Rack Height: 9 U Height: 456 mm Width: 553 mm Depth: 600 mm Static Load: 200 kg Complies With: IEC 60297-3-100 Show more Show less Catalog #: 15230-001 Customize Details Novastar Cabinet Without Door and Rear Panel, Slim-line, RAL 7021/7035, 456H 553W 600D Product Type: Cabinet Product Family: Novastar Frame Material: Aluminum Frame Color: Black Grey Frame Color Code: RAL 7021 Cladding Material: Steel Cladding Color: Light Grey Cladding Color Code: RAL 7035 Rack Height: 9 U Height: 456 mm Width: 553 mm Depth: 600 mm Static Load: 200 kg Complies With: IEC 60297-3-100 Show more Show less Catalog #: 16230-001 Customize Details