19” compatible boxes for horizontally oriented boards or non-standard components:
- 19" chassis dimensions compliant with IEC 60297-3-10x
- EMC-shielded and air-cooled versions available from stock
- Customized design with individual branding, colors, and printing on request
Discover more about our 19" Chassis
Filter By
Filter By
Products | 67 results
Interscale 19" Rack Mount Chassis, Non-Perforated, 1 U, 84 HP, 221 mm
- Product Type: Small Form Factor Case
- Product Family: Interscale
- Type: Solid
- Rack Height: 1 U
- Depth: 221.45 mm
- EMC Shielding: Yes
- Usable Width: 443.7 mm
- Mounting: Rack
- Complies With: IEC 60297-3-100; IEC 60297-3-109
- Package Quantity: 1
Catalog #:
14821-105
Interscale 19" Rack Mount Chassis, Non-Perforated, 1 U, 84 HP, 310 mm
- Product Type: Small Form Factor Case
- Product Family: Interscale
- Type: Solid
- Rack Height: 1 U
- Depth: 310.35 mm
- EMC Shielding: Yes
- Usable Width: 443.7 mm
- Mounting: Rack
- Complies With: IEC 60297-3-100; IEC 60297-3-109
- Package Quantity: 1
Catalog #:
14821-107
Interscale 19" Rack Mount Chassis, Non-Perforated, 2 U, 84 HP, 221 mm
- Product Type: Small Form Factor Case
- Product Family: Interscale
- Type: Solid
- Rack Height: 2 U
- Depth: 221.45 mm
- EMC Shielding: Yes
- Usable Width: 443.7 mm
- Mounting: Rack
- Complies With: IEC 60297-3-100; IEC 60297-3-109
- Package Quantity: 1
Catalog #:
14821-205
Interscale 19" Rack Mount Chassis, Non-Perforated, 2 U, 84 HP, 310 mm
- Product Type: Small Form Factor Case
- Product Family: Interscale
- Type: Solid
- Rack Height: 2 U
- Depth: 310.35 mm
- EMC Shielding: Yes
- Usable Width: 443.7 mm
- Mounting: Rack
- Complies With: IEC 60297-3-100; IEC 60297-3-109
- Package Quantity: 1
Catalog #:
14821-207
Interscale 19" Rack Mount Chassis, Non-Perforated, 3 U, 84 HP, 221 mm
- Product Type: Small Form Factor Case
- Product Family: Interscale
- Type: Solid
- Rack Height: 3 U
- Depth: 221.45 mm
- EMC Shielding: Yes
- Usable Width: 443.7 mm
- Mounting: Rack
- Complies With: IEC 60297-3-100; IEC 60297-3-109
- Package Quantity: 1
Catalog #:
14821-305
Interscale 19" Rack Mount Chassis, Non-Perforated, 3 U, 84 HP, 310 mm
- Product Type: Small Form Factor Case
- Product Family: Interscale
- Type: Solid
- Rack Height: 3 U
- Depth: 310.35 mm
- EMC Shielding: Yes
- Usable Width: 443.7 mm
- Mounting: Rack
- Complies With: IEC 60297-3-100; IEC 60297-3-109
- Package Quantity: 1
Catalog #:
14821-307
Interscale 19" Rack Mount Chassis, Perforated, 1 U, 84 HP, 221 mm
- Product Type: Small Form Factor Case
- Product Family: Interscale
- Type: Perforated
- Rack Height: 1 U
- Depth: 221 mm
- EMC Shielding: Yes
- Usable Width: 444 mm
- Mounting: Rack
- Complies With: IEC 60297-3-100
- Package Quantity: 1
Catalog #:
14826-105
Interscale 19" Rack Mount Chassis, Perforated, 1 U, 84 HP, 310 mm
- Product Type: Small Form Factor Case
- Product Family: Interscale
- Type: Perforated
- Rack Height: 1 U
- Depth: 310 mm
- EMC Shielding: Yes
- Usable Width: 444 mm
- Mounting: Rack
- Complies With: IEC 60297-3-100
- Package Quantity: 1
Catalog #:
14826-107
Interscale 19" Rack Mount Chassis, Perforated, 2 U, 84 HP, 221 mm
- Product Type: Small Form Factor Case
- Product Family: Interscale
- Type: Perforated
- Rack Height: 2 U
- Depth: 221 mm
- EMC Shielding: Yes
- Usable Width: 444 mm
- Mounting: Rack
- Complies With: IEC 60297-3-100
- Package Quantity: 1
Catalog #:
14826-205
Interscale 19" Rack Mount Chassis, Perforated, 2 U, 84 HP, 310 mm
- Product Type: Small Form Factor Case
- Product Family: Interscale
- Type: Perforated
- Rack Height: 2 U
- Depth: 310 mm
- EMC Shielding: Yes
- Usable Width: 444 mm
- Mounting: Rack
- Complies With: IEC 60297-3-100
- Package Quantity: 1
Catalog #:
14826-207
Interscale 19" Rack Mount Chassis, Perforated, 3 U, 84 HP, 221 mm
- Product Type: Small Form Factor Case
- Product Family: Interscale
- Type: Perforated
- Rack Height: 3 U
- Depth: 221 mm
- EMC Shielding: Yes
- Usable Width: 444 mm
- Mounting: Rack
- Complies With: IEC 60297-3-100
- Package Quantity: 1
Catalog #:
14826-305
Interscale 19" Rack Mount Chassis, Perforated, 3 U, 84 HP, 310 mm
- Product Type: Small Form Factor Case
- Product Family: Interscale
- Type: Perforated
- Rack Height: 3 U
- Depth: 310 mm
- EMC Shielding: Yes
- Usable Width: 444 mm
- Mounting: Rack
- Complies With: IEC 60297-3-100
- Package Quantity: 1
Catalog #:
14826-307
MultipacPRO 19" Chassis Basic Kit, 1 U, Depth 220 mm
- Product Type: Subrack/Chassis
- Product Family: MultipacPRO
- Type: Configurable
- Rack Height: 1 U
- Usable Width: 403 mm
- Depth: 220 mm
- EMC Shielding: No (Retrofittable)
- Mounting: Rack
- Complies With: IEC 60297-3-100
Catalog #:
20860-201
MultipacPRO 19" Chassis Basic Kit, 1 U, Depth 280 mm
- Product Type: Subrack/Chassis
- Product Family: MultipacPRO
- Type: Configurable
- Rack Height: 1 U
- Usable Width: 403 mm
- Depth: 280 mm
- EMC Shielding: No (Retrofittable)
- Mounting: Rack
- Complies With: IEC 60297-3-100
Catalog #:
20860-202
MultipacPRO 19" Chassis Basic Kit, 1 U, Depth 340 mm
- Product Type: Subrack/Chassis
- Product Family: MultipacPRO
- Type: Configurable
- Rack Height: 1 U
- Usable Width: 403 mm
- Depth: 340 mm
- EMC Shielding: No (Retrofittable)
- Mounting: Rack
- Complies With: IEC 60297-3-100
Catalog #:
20860-203
MultipacPRO 19" Chassis Basic Kit, 1 U, Depth 400 mm
- Product Type: Subrack/Chassis
- Product Family: MultipacPRO
- Type: Configurable
- Rack Height: 1 U
- Usable Width: 403 mm
- Depth: 400 mm
- EMC Shielding: No (Retrofittable)
- Mounting: Rack
- Complies With: IEC 60297-3-100
Catalog #:
20860-204
MultipacPRO 19" Chassis Basic Kit, 1 U, Depth 460 mm
- Product Type: Subrack/Chassis
- Product Family: MultipacPRO
- Type: Configurable
- Rack Height: 1 U
- Usable Width: 403 mm
- Depth: 460 mm
- EMC Shielding: No (Retrofittable)
- Mounting: Rack
- Complies With: IEC 60297-3-100
Catalog #:
20860-205
MultipacPRO 19" Chassis Basic Kit, 2 U, Depth 220 mm
- Product Type: Subrack/Chassis
- Product Family: MultipacPRO
- Type: Configurable
- Rack Height: 2 U
- Usable Width: 403 mm
- Depth: 220 mm
- EMC Shielding: No (Retrofittable)
- Mounting: Rack
- Complies With: IEC 60297-3-100
Catalog #:
20860-210
MultipacPRO 19" Chassis Basic Kit, 2 U, Depth 280 mm
- Product Type: Subrack/Chassis
- Product Family: MultipacPRO
- Type: Configurable
- Rack Height: 2 U
- Usable Width: 403 mm
- Depth: 280 mm
- EMC Shielding: No (Retrofittable)
- Mounting: Rack
- Complies With: IEC 60297-3-100
Catalog #:
20860-211
MultipacPRO 19" Chassis Basic Kit, 2 U, Depth 340 mm
- Product Type: Subrack/Chassis
- Product Family: MultipacPRO
- Type: Configurable
- Rack Height: 2 U
- Usable Width: 403 mm
- Depth: 340 mm
- EMC Shielding: No (Retrofittable)
- Mounting: Rack
- Complies With: IEC 60297-3-100
Catalog #:
20860-212
MultipacPRO 19" Chassis Basic Kit, 2 U, Depth 400 mm
- Product Type: Subrack/Chassis
- Product Family: MultipacPRO
- Type: Configurable
- Rack Height: 2 U
- Usable Width: 403 mm
- Depth: 400 mm
- EMC Shielding: No (Retrofittable)
- Mounting: Rack
- Complies With: IEC 60297-3-100
Catalog #:
20860-213
MultipacPRO 19" Chassis Basic Kit, 2 U, Depth 460 mm
- Product Type: Subrack/Chassis
- Product Family: MultipacPRO
- Type: Configurable
- Rack Height: 2 U
- Usable Width: 403 mm
- Depth: 460 mm
- EMC Shielding: No (Retrofittable)
- Mounting: Rack
- Complies With: IEC 60297-3-100
Catalog #:
20860-214
MultipacPRO 19" Chassis Basic Kit, 3 U, Depth 280 mm
- Product Type: Subrack/Chassis
- Product Family: MultipacPRO
- Type: Configurable
- Rack Height: 3 U
- Usable Width: 403 mm
- Depth: 280 mm
- EMC Shielding: No (Retrofittable)
- Mounting: Rack
- Complies With: IEC 60297-3-100
Catalog #:
20860-219
MultipacPRO 19" Chassis Basic Kit, 3 U, Depth 340 mm
- Product Type: Subrack/Chassis
- Product Family: MultipacPRO
- Type: Configurable
- Rack Height: 3 U
- Usable Width: 403 mm
- Depth: 340 mm
- EMC Shielding: No (Retrofittable)
- Mounting: Rack
- Complies With: IEC 60297-3-100
Catalog #:
20860-220
MultipacPRO 19" Chassis Basic Kit, 3 U, Depth 400 mm
- Product Type: Subrack/Chassis
- Product Family: MultipacPRO
- Type: Configurable
- Rack Height: 3 U
- Usable Width: 403 mm
- Depth: 400 mm
- EMC Shielding: No (Retrofittable)
- Mounting: Rack
- Complies With: IEC 60297-3-100
Catalog #:
20860-221
MultipacPRO 19" Chassis Basic Kit, 3 U, Depth 460 mm
- Product Type: Subrack/Chassis
- Product Family: MultipacPRO
- Type: Configurable
- Rack Height: 3 U
- Usable Width: 403 mm
- Depth: 460 mm
- EMC Shielding: No (Retrofittable)
- Mounting: Rack
- Complies With: IEC 60297-3-100
Catalog #:
20860-222
MultipacPRO 19" Chassis Basic Kit, 4 U, Depth 280 mm
- Product Type: Subrack/Chassis
- Product Family: MultipacPRO
- Type: Configurable
- Rack Height: 4 U
- Usable Width: 403 mm
- Depth: 280 mm
- EMC Shielding: No (Retrofittable)
- Mounting: Rack
- Complies With: IEC 60297-3-100
Catalog #:
20860-228
MultipacPRO 19" Chassis Basic Kit, 4 U, Depth 340 mm
- Product Type: Subrack/Chassis
- Product Family: MultipacPRO
- Type: Configurable
- Rack Height: 4 U
- Usable Width: 403 mm
- Depth: 340 mm
- EMC Shielding: No (Retrofittable)
- Mounting: Rack
- Complies With: IEC 60297-3-100
Catalog #:
20860-229
MultipacPRO 19" Chassis Basic Kit, 4 U, Depth 400 mm
- Product Type: Subrack/Chassis
- Product Family: MultipacPRO
- Type: Configurable
- Rack Height: 4 U
- Usable Width: 403 mm
- Depth: 400 mm
- EMC Shielding: No (Retrofittable)
- Mounting: Rack
- Complies With: IEC 60297-3-100
Catalog #:
20860-230
MultipacPRO 19" Chassis Basic Kit, 4 U, Depth 460 mm
- Product Type: Subrack/Chassis
- Product Family: MultipacPRO
- Type: Configurable
- Rack Height: 4 U
- Usable Width: 403 mm
- Depth: 460 mm
- EMC Shielding: No (Retrofittable)
- Mounting: Rack
- Complies With: IEC 60297-3-100
Catalog #:
20860-231