Extractor Handle Trapezoid Form, Type 1, Top, Black
- Handle closed laterally, PC, UL 94 V-0
- Pivot bush
- Identification plate, Al, 1.5 mm, anodized, cut edges plain
- Board support die-cast zinc
- In the 6U version, space can be created for SMD components on the left side by swapping the top and bottom handles and thus moving the PCB position 1 HP to the right
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: Handle
- Type: Extractor
- Works With: Front Panels
- Handle Type: Trapezoid, Type 1
- Material: Polycarbonate
- Color: Black
- Flammability Rating: UL® 94V-0
- Complies With: EN 45545-2, R22-R24, HL3; IEC 60297-3-101
- Package Quantity: 10
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
Extractor handle trapezoid form 1 can be used to extract PCBs. The handle must be assembled into the slot of the front panel.
Please take into consideration that deliveries may be carried out in the stated SPQs (SPQ, e.g. 5 pieces, 10 pieces, 50 pieces, etc.). Differing order quantities (e.g. 2 pieces) may be changed to the next possible delivery quantity = Standard Pack Quantity.
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Cantilever extractor handle, top, PC, UL 94 V-0, black (RAL 9005) | 1 | |
1a | Pivot bush, brass | 1 | |
2 | Identification plate, Al, 1.5 mm, anodised, cut edges untreated | 1 | |
4 | Printed board bracket, Zn die-cast | 1 |
RESOURCES
Approval Agency Certificate
Catalog
Installation Manual / Instruction Sheet
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.