Modular system concept with excellent trigger and clock accuracy and an integrated cooling solution:
- Desktop PXI & PXIe Systems in various slot counts
- Switches, bridges and clock modules (PXIe) realized as mezzanine modules for easy customization
- Optimized air flow concept for excellent cooling performance
- The PXI Express Systems support up to 16GB/s PCIe Gen3 system bandwidth
Discover More about PXI Express
Filter By
Filter By
Products | 2 results
PXI Express System, 4 U, 8 slots, Gen2/3
- Product Type: System
- Number of Slots: 8
- Type: Desktop
- Backplane Type: PXI Express, 4 Link Configuration
- Data Transfer: PCIe Gen2; PCIe Gen3
- Power per Slot: 50 W
- Input Voltage AC: 100 – 240 V
- Airflow Direction: Bottom to Rear
- Rack Height: 4 U
- Power Supply Type: Open Frame
- Power Supply Included: Yes
- Rear I/O: No
- Complies With: PXISA PXI-5 R1.1
- Depth: 315 mm
Catalog #:
14579-033
PXI-Express System, 4 U, 8 slots, Gen 3
- Product Type: System
- Number of Slots: 8
- Type: Desktop
- Backplane Type: PXI Express, 4 Link Configuration
- Data Transfer: PCIe Gen3
- Power per Slot: 50 W
- Input Voltage AC: 100 – 240 V
- Airflow Direction: Bottom to Rear
- Rack Height: 4 U
- Power Supply Type: Open Frame
- Power Supply Included: Yes
- Rear I/O: No
- Complies With: PXISA PXI-5 R1.1
- Depth: 315 mm
Catalog #:
14579-030