MicroTCA.4 Front Panel (above MCH), Mid-Size Single, Shielded, SSt
- In accordance with MicroTCA.1 and MicroTCA.4 specifications
- Shielded filler modules are used to close unused slots
- Can be screwed on; is supported on the guide rail
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: Front Panel
- Type: Front Panel
- Accessory Type: Front panel
- Mounting: Screw-on Front
- EMC Shielding: Yes
- EMC Gasket Type: Textile
- Material: Stainless Steel
- Front Finish: Raw
- Rear Finish: Raw
- Height: 84.68 mm
- Width: 18.96 mm
- Depth: 1 mm
- Package Quantity: 1
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
AdvancedTCA front panel (stainless steel) for textile gasketing. Shielded filler modules are used to close unused slots.
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Front panel, SSt, 1 mm; with captive screw, Filler module is fitted above an MCH or PM when double | 1 | |
2 | Lateral EMC profile gasketing, core: foam, sleeve: textile cladding with CuNi coating | 1 | |
3 | EMC Textile gasket | 1 |
RESOURCES
Catalog
Installation Manual / Instruction Sheet
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.