Rail Wallmount SRW, EN50125-3 certified, 800x600x300
- Finish: RAL 7035 powder painting UV resistant
- Body: Folded and seam welded 1.5 mm/16 gauge thick stainless steel structure, pre-equipped with M8 blind rivet nuts for wall and pole mounting
- Door: Corner formed in one piece, 2 mm/14 gauge stainless steel door with 180° left opening with door stopper. Right opening doors available on request
- Roof: Rain & Sun hood to protect against adverse weather conditions
- Lock: Swing handle with anti-vibration mechanism equipped with DIN profile half cylinder Ronis 2131A lock and Espagnolette two points locking
- Cable access: Gland plate on the bottom. Cut-outs can be requested based on project specific requirements
- Protection: Up to NEMA Type 12; NEMA Type 13; NEMA Type 4X; IP66; IK10
- Internal accessories: Standard: Document Pocke A4; Optional: 19" uprights on the front, Mounting plate in the rear
- External accessories: Optional: Lifting eyes, wall/pole mount kits
- Additional information: For outdoor environments, the use of a pressure compensation breather is advised. Also in environments known for quick temperature changes, condensation should be taken into consideration. The standard RWS enclosures are delivered with 2 pressure compensation breathers. One under the hood, one on the Gland plate. The presure compensation breathers are also IP66.
- Right opening doors available on request. Gland plate cutouts can be requested based on project specific requirements.
- Optional: 19" uprights on the front, Mounting plate in the rear
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: Case
- Product Family: Rail Wallmount
- Protection Rating: IP66
- Complies With: EN50125-3; IEC62262; IEC 60529
- Color Code: RAL 7035
- Finish: Powder painted UV resistant
- Material: Stainless Steel 304
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
Railway ready EN50125-3 vibration tested pole-mount stainless steel enclosure for integrated wayside radio, fiber splice, access point and power distribution applications.
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Body: Folded and seam welded 1.5 mm / 16 gauge thick stainless steel structure, pre-equipped with M8 blind rivet nuts for wall and pole mounting | 1 | |
2 | Door: Corner formed in one piece, 2 mm / 14 gauge stainless steel door, 180° left opening, with door stopper. | 1 | |
3 | Roof: Rain & Sun hood to protect against adverse weather conditions, 1.5 mm / 16 gauge thick stainless steel. | 1 | |
4 | Lock: Swing handle with anti-vibration mechanism equipped with DIN profile half cylinder Ronis 3121E lock and Espagnolette two points locking. | 1 | |
5 | Cable access: Gland plate on the bottom, 1.5 mm / 16 gauge thick stainless steel. | 1 | |
6 | Internal accessories: Document Pocket A4 | 1 |
RESOURCES
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.