Varistar SHX 30 In-Row Cooler, Air/Liquid Heat Exchanger, 2 PSUs, Top/Bottom Feed
- Tool-less, hot-swappable fans
- Cooling capacity up to 34 kW
- Monitoring through Modbus RS485 or RS232; advanced monitoring features through external devices
- Integrated droplet separator and condensate management
- Temperature control based on internal or external temperature sensors
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: Air/Liquid Heat Exchanger
- Product Family: Varistar
- Width: 189 mm
- Depth: 850 mm
- Height: 1849 mm
- Supply Voltage: 100 – 240 V
- Redundant Power Supply: Yes
- Coolant Feed: Top; Bottom
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
Varistar SHX 30 In-Row Coolers (IRC) are designed to deliver localized/supplemental energy efficient cooling in data centers. The Varistar SHX 30 IRC is a modular and versatile precision cooling solution that can replace or supplement traditional data center cooling infrastructure. Its extremely narrow design aloows it to be accomodated into a 300 mm / 12" frame in different heights (see accessories), or integrated into the liquid cooled rack LHX+.
Cabinet management base unit connects via RJ 45 interface.
Web interface: Automatic detection of connected Varistar SHX 30 air/water heat exchanger.
Web interface: Adjustment of set temperature and fan speed
Web interface: Inlet temperature of servers (parameter can be set via web interface).
Web interface: Air temperature monitoring at front/rear, fan speed and water inlet temperature.
Web interface: Temperature monitoring/control using an external temperature sensor (please order separately).
Web interface: Switch on/off of cooler.
Please order optional management unit separately.
For trouble-free operation of the air/liquid heat exchanger the quality requirements of the coolant must be maintained; The selection of appropriate anti-corrosion and frost protection agents depends on the environment in which the unit is used and on the external chiller (VDI 3803, see also user manual).
At coolant supply temperatures below 6 °C and above 15 °C, the temperature control accuracy can no longer be guaranteed.
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | SHX 30 air/water heat exchanger, RAL 7021, 100 ... 240 VAC | 1 | |
2 | Mains cable, 1.5 m | 1 | |
3 | Connecting cable for management unit | 1 | |
4 | User manual (for online download) | 1 |
RESOURCES
Catalog
Installation Manual / Instruction Sheet
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.