Socket Strip, IEC C19, 16 A, IEC 60309 Plug, 12x IEC C19
- Socket strips with C19 IEC sockets
- Socket strips can be rotated through all four directions (in 90° increments) during installation
- Connecting cable 2 m, with connector in accordance with IEC 60309
- Mounting height 1 U
Data subject to change without notice
PRODUCT ATTRIBUTES
- Socket Type: IEC C19
- Socket Quantity: 12
- Color: Grey
- Switched Outlets: No
- Length: 947.5 mm
- Voltage AC: 230 V
- Depth: 44 mm
- Height: 44 mm
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
Modular, compact PDU with many function elements. Using a 1 U by 1 U aluminum chassis the PDU can easily be integrated in a rack with IEC C19 outlets.
Please order bracket for vertical mounting separately.
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Al extrusion, 1 U, anodised, for socket inserts and functional elements | 1 | |
2 | Socket insert, IEC C19, PA | 12 | |
3 | Endpiece, PA, RAL 7035, removable | 2 | |
4 | Connecting cable 2 m, with IEC 60309 connector | 1 |
RESOURCES
Approval Agency Certificate
Catalog
Data Sheet
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.