Skip to main content

Please Select Your Country/Language Preferences

Minipac Trapezoid Shape Case, Desktop

  • Desktop version
  • PCB thickness 1.6 mm, spacing 15.24 mm (3 HP)
  • Length D = 100 mm, width of long side 74.2 mm, width of short side 54.5 mm, height 46.1 mm
  • Accommodates 3 non-standardized PCBs (height 50, 60 and 65 mm, depth 100 mm)
More

Catalog #:

24814-008
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Family: Minipac
  • Type: Desktop
  • Height: 75.6 mm
  • Width: 47.5 mm
  • Depth: 100.5 mm
  • Material: Aluminum
  • Color: Black
  • Finish: Anodized
  • Protection Rating: IP40
  • Cooling: Non-Perforated
  • Shape: Trapezium
  • Package Quantity: 1
  • Length: 100.5 mm

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

rubber foot
Adhesive rubber foot kit
Catalog #: 21102-025

ADDITIONAL PRODUCT DETAILS

The Trapezoid Alu-profile case enables a user to insert 3 non standard PCBs. The PCBs will be inserted in grooves in the Alu-profile tube. Both sides are covered with 2.5 mm thick.

Other dimensions on request.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Case, trapeziform, Al extrusion 1
2 Lateral cover plate, 2.5 mm, anodised 2
3 Fixing material kit, user manual 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.