Skip to main content

Please Select Your Country/Language Preferences

EMC Shielding Kit, Between Horizontal Rails, Stainless Steel, 20 HP

  • If two horizontal rails are mounted one above the other, the seals plus a metal strip enable EMC shielding
More

Catalog #:

24562-520
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Shielding Kit
  • Product Family: EuropacPRO
  • Rack Width: 20 HP
  • Package Quantity: 1
  • Length: 107 mm

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Recommended products

Horizontal Rail and EMC Gasket
EMC Shielding Kit, Between Horizontal Rails, Stainless Steel, 84 HP
Catalog #: 24562-584
24560271.tif image
Assembly Tool for Horizontal Rails Stainless Steel EMC Gasket
Catalog #: 24560-271

ADDITIONAL PRODUCT DETAILS

The contact strip makes contact bewteen horizontal rails. If two horizontal rails are mounted one above the other, the seals plus a metal strip enable EMC shielding.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Contact strip, Al, 1 mm 1
2 Contact spring, stainless steel 2

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.