Combined Mounting Kit for Chassis, 84:0 HP
- Designed to accept Euroboards (100 mm high) and double Euroboards (233.35 mm high)
- Subdivision of the 6 U assembly area into: 2 x 3 U, 1 x 6 U
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: Mounting Kit
- Product Family: EuropacPRO
- Type: Combined
- Works With: Subracks
- Rack Height: 6 U
- Rack Width 1: 84 HP
- Package Quantity: 1
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
The combined mounting enable the option to split a 6 U high subrack or case in 2 x 3 U and 6 U sections. Different versions are available.
Please order separately: Front panel 6 U, 2 HP to cover the strut.
The following guide rails cannot be used: type "accessory", type "accessory, strengthened" and type "for 4.4" PCB".
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Horizontal rail at the front (H-SL), anodised | 2 | |
2 | Horizontal rail at the rear (AB), anodised | 2 | |
3 | Threaded inserts, zinc-plated steel | 2 | |
4 | Zn‐diecast support member | 2 | |
5 | Assembly kit including assembly instructions | 1 |
RESOURCES
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.