Aisle Containment Height Extension Profile to Raise Top Cover
- Universal profile to raise top cover
- The top cover elements can be raised by 84 mm using a profile
- The profile has a T-groove on the inside that allows lamps, sensors, etc, to be mounted easily
- Integration of cabinets with other heigths
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: Adapter
- Type: Aisle Top Cover Fixing
- Works With: Aisle Containment
- Length: 2400 mm
- Material: Aluminum
- Color: Black Grey
- Color Code: RAL 7021
- Width: 2400 mm
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
Profile that allows the easy fixing of aisle top covers. Increases aisle height and fixing point for accessories. Covers up to 4 racks.
To mount a profile a mounting kit (2 pieces) is required; please order separately.
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Al extrusion, RAL 7021, length 2400 mm | 2 | |
2 | Aluminium extrusion | 2 | |
3 | Assembly instruction | 1 |
RESOURCES
Approval Agency Certificate
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.