MTCA.0 System for 2 Single Full-Size AMC Modules, 1 HE
- Small, compact case to hold 2 single full-size AdvancedMC modules With an optional 2 HP filler module, 2 single mid-size modules can also be fitted
- Direct connection of all ports between both AdvancedMC slots (see backplane topology); data transfer rates up to 10 Gbps per port
- 90 - 264 VAC wide range input on rear of case, 150 W power supply in rear section of enclosure
- 12 VDC voltage is activated by the AdvancedMC module presence signal
- 150 W cooling capacity at an ambient temperature of 55 °C, airflow from right to left, temperature-regulated fans
- Fan unit and fan filter are easy to service or replace
- The enclosure is stackable and prepared for plate mounting
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: System
- Number of Slots: 2
- Type: Pico System
- Backplane Type: All Ports Point to Point Connected
- Data Transfer: 40 GbE; PCIe Gen3
- Power per Slot: 60 W
- Input Voltage AC: 100 – 240 V
- Airflow Direction: Right to Left
- Rack Height: 1 U
- Power Supply Type: Open Frame
- Power Supply Included: Yes
- Rear I/O: No
- Complies With: PICMG MTCA.0 R2.0
- Depth: 302 mm
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
The System is designed for 2 AMC modules. The integrated Power Supply and Power switches on the backplane enable the Payload Power to the AMC Modules without the need for a separate MCH.
Modified systems available on request.
Completely assembled, wired and tested.
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Shielded case, St, black RAL 9005, 1 U, 252 mm wide, 302 mm deep, with 2 horizontal slots for single full-size AdvancedMC modules | 1 | |
2 | Backplane, 2 slot, with fan control and AdvancedMC slot power activation | 1 | |
3 | AC mains input via 1 IEC 320-C20 AC mains plug, 150 W open frame PSU, 90 - 264 VAC | 1 | |
4 | Fan tray, easy to replace | 2 | |
5 | Air filter, easy to replace | 1 | |
6 | Rubber feet, included | 4 |
RESOURCES
Catalog
Installation Manual / Instruction Sheet
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.