"Epcase 19"" Wall Mount Cabinet, 9 U, 400 Depths"
- Cable support rail is included and is adjustable in 25 mm increments
- Type of protection IP 20
- Multi function 19" wall case with hinged side panels
- 19" panel/slide mounts are depth‐adjustable in 25 mm increments
- Cable entry from above or below; the cable entry opening can be sealed with two brush strips each, or can be used to assemble fan
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: Case
- Product Family: Epcase
- Rack Height: 9 U
- Height: 487 mm
- Width: 600 mm
- Depth: 400 mm
- Weight: 20 kg
- Finish: Powder Coated
- Material: Steel
- Static Load: 35 kg
- Protection Rating: IP20; NEMA Type 1
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
Multi function 19" wall case with hinged side panels.
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Basic case, C form, St, 2 mm, RAL 7021 | 1 | |
2 | Glazed door with key/lock (key no. 2233), door handle cut‐out S2100, frame, St, 1.5 mm, RAL 7035, Sekurit glass 4 mm | 1 | |
3 | Side panel, St, 1.5 mm, RAL 7035 | 2 | |
4 | Cable support rail, St, RAL 7035 | 1 | |
5 | 19" slide mounts, St, 2 mm, finish AlZn | 2 | |
6 | Brush strip (to cover cable entry opening) | 2 | |
7 | Assembly kit for wall mounting | 1 |
RESOURCES
Approval Agency Certificate
Catalog
Data Sheet
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.