Filter By
Filter By
Products | 344 results
CompacPRO Rear Foot With Rubber Inlay, 3 U
- Product Type: Foot
- Product Family: RatiopacPRO; RatiopacPRO AIR; CompacPRO; PropacPRO; Inpac
- Type: Foot
- Works With: Cases
- Rack Height: 3 U
- Package Quantity: 2
Catalog #:
24575-114
CompacPRO Rear Foot With Rubber Inlay, 4 U
- Product Type: Foot
- Product Family: RatiopacPRO; RatiopacPRO AIR; CompacPRO; PropacPRO; Inpac
- Type: Foot
- Works With: Cases
- Rack Height: 4 U
- Package Quantity: 2
Catalog #:
24575-214
CompacPRO Rear Foot, 3 U, increased 45 mm
- Product Type: Foot
- Product Family: RatiopacPRO; RatiopacPRO AIR; CompacPRO; PropacPRO; Inpac
- Type: Foot
- Works With: Cases
- Rack Height: 3 U
- Package Quantity: 2
Catalog #:
20823-668
CompacPRO Rear Foot, 4 U, increased 45 mm
- Product Type: Foot
- Product Family: RatiopacPRO; RatiopacPRO AIR; CompacPRO; PropacPRO; Inpac
- Type: Foot
- Works With: Cases
- Rack Height: 4 U
- Package Quantity: 2
Catalog #:
20823-669
RatiopacPRO Air Sealing, Self-Adhesive Seal, 42 HP
- Product Type: Air Guide
- Product Family: RatiopacPRO AIR
- Works With: Cases
- Rack Width: 42 HP
- Material: Polyethylene
- Package Quantity: 1
- Length: 218.4 mm
Catalog #:
20833-351
RatiopacPRO Air Sealing, Self-Adhesive Seal, 63 HP
- Product Type: Air Guide
- Product Family: RatiopacPRO AIR
- Works With: Cases
- Rack Width: 63 HP
- Material: Polyethylene
- Package Quantity: 1
- Length: 325.1 mm
Catalog #:
20833-352
RatiopacPRO Air Sealing, Self-Adhesive Seal, 84 HP
- Product Type: Air Guide
- Product Family: RatiopacPRO AIR
- Works With: Cases
- Rack Width: 84 HP
- Material: Polyethylene
- Package Quantity: 1
- Length: 431.8 mm
Catalog #:
20833-353
CompacPRO Tip-Up Handle, 2 U, 42 HP
- Product Type: Handle
- Product Family: CompacPRO
- Works With: Cases
- Handle Type: Tip-up Handle
- Rack Width: 42 HP
- Material: Aluminum
- Package Quantity: 1
- Length: 180 mm
Catalog #:
24575-038
CompacPRO Tip-Up Handle, 2 U, 84 HP
- Product Type: Handle
- Product Family: CompacPRO
- Works With: Cases
- Handle Type: Tip-up Handle
- Rack Width: 84 HP
- Material: Aluminum
- Package Quantity: 1
- Length: 180 mm
Catalog #:
24575-078
CompacPRO Tip-Up Handle, 3 + 4 U, 28 HP
- Product Type: Handle
- Product Family: CompacPRO
- Works With: Cases
- Handle Type: Tip-up Handle
- Rack Width: 28 HP
- Material: Aluminum
- Package Quantity: 1
- Length: 180 mm
Catalog #:
24575-118
CompacPRO Tip-Up Handle, 3 + 4 U, 42 HP
- Product Type: Handle
- Product Family: CompacPRO
- Works With: Cases
- Handle Type: Tip-up Handle
- Rack Width: 42 HP
- Material: Aluminum
- Package Quantity: 1
- Length: 180 mm
Catalog #:
24575-138
CompacPRO Tip-Up Handle, 3 + 4 U, 63 HP
- Product Type: Handle
- Product Family: CompacPRO
- Works With: Cases
- Handle Type: Tip-up Handle
- Rack Width: 63 HP
- Material: Aluminum
- Package Quantity: 1
- Length: 180 mm
Catalog #:
24575-158
CompacPRO Tip-Up Handle, 3 + 4 U, 84 HP
- Product Type: Handle
- Product Family: CompacPRO
- Works With: Cases
- Handle Type: Tip-up Handle
- Rack Width: 84 HP
- Material: Aluminum
- Package Quantity: 1
- Length: 180 mm
Catalog #:
24575-178
CompacPRO Front Door, Acrylic Glass, Hinged, 3 U, 42 HP
- Product Type: Cabinet Door
- Product Family: CompacPRO
- Type: Glass Door
- Works With: Cases
- Rack Height: 3 U
- Rack Width: 42 HP
- Package Quantity: 1
Catalog #:
24575-478
CompacPRO Front Door, Acrylic Glass, Hinged, 3 U, 63 HP
- Product Type: Cabinet Door
- Product Family: CompacPRO
- Type: Glass Door
- Works With: Cases
- Rack Height: 3 U
- Rack Width: 63 HP
- Package Quantity: 1
Catalog #:
24575-479
CompacPRO Front Door, Acrylic Glass, Hinged, 3 U, 84 HP
- Product Type: Cabinet Door
- Product Family: CompacPRO
- Type: Glass Door
- Works With: Cases
- Rack Height: 3 U
- Rack Width: 84 HP
- Package Quantity: 1
Catalog #:
24575-480
CompacPRO Rear Foot with Edge Protection, 3 U
- Product Type: Foot
- Product Family: RatiopacPRO; RatiopacPRO AIR; CompacPRO; PropacPRO; Inpac
- Type: Foot
- Works With: Cases
- Rack Height: 3 U
- Package Quantity: 2
Catalog #:
20823-675
CompacPRO Rear Foot with Edge Protection, 4 U
- Product Type: Foot
- Product Family: RatiopacPRO; RatiopacPRO AIR; CompacPRO; PropacPRO; Inpac
- Type: Foot
- Works With: Cases
- Rack Height: 4 U
- Package Quantity: 2
Catalog #:
20823-676
Comptec Folding Handle, RAL 7016, Die-Cast
- Product Type: Handle
- Product Family: Comptec
- Type: Static
- Works With: Cases
- Handle Type: Folding Handle
- Material: Aluminum
- Color: Dark Grey
- Static Load: 50 kg
- Package Quantity: 2
Catalog #:
20225-439
Die Cast Foot, Alu, With Tip-Up
- Product Type: Foot
- Product Family: RatiopacPRO; RatiopacPRO AIR; CompacPRO; PropacPRO; Inpac
- Type: Foot
- Works With: Cases
- Package Quantity: 10
Catalog #:
10603-002
Die Cast Foot, Alu, Without Tip-Up
- Product Type: Foot
- Product Family: RatiopacPRO; RatiopacPRO AIR; CompacPRO; PropacPRO; Inpac
- Type: Foot
- Works With: Cases
- Package Quantity: 10
Catalog #:
10603-001
RatiopacPRO EMC Shielding Kit, Side Panel to Cover Plate, 255 mm
- Product Type: Shielding Kit
- Product Family: RatiopacPRO; RatiopacPRO AIR
- Works With: Cases
- Material: Stainless Steel
- Package Quantity: 4
- Depth: 255 mm
Catalog #:
24571-338
RatiopacPRO EMC Shielding Kit, Side Panel to Cover Plate, 315 mm
- Product Type: Shielding Kit
- Product Family: RatiopacPRO; RatiopacPRO AIR
- Works With: Cases
- Material: Stainless Steel
- Package Quantity: 4
- Depth: 315 mm
Catalog #:
24571-339
RatiopacPRO EMC Shielding Kit, Side Panel to Cover Plate, 375 mm
- Product Type: Shielding Kit
- Product Family: RatiopacPRO; RatiopacPRO AIR
- Works With: Cases
- Material: Stainless Steel
- Package Quantity: 4
- Depth: 375 mm
Catalog #:
24571-340
RatiopacPRO EMC Shielding Kit, Side Panel to Cover Plate, 435 mm
- Product Type: Shielding Kit
- Product Family: RatiopacPRO; RatiopacPRO AIR
- Works With: Cases
- Material: Stainless Steel
- Package Quantity: 4
- Depth: 435 mm
Catalog #:
24571-341
RatiopacPRO EMC Shielding Kit, Side Panel to Cover Plate, 495 mm
- Product Type: Shielding Kit
- Product Family: RatiopacPRO; RatiopacPRO AIR
- Works With: Cases
- Material: Stainless Steel
- Package Quantity: 4
- Depth: 495 mm
Catalog #:
24571-342
RatiopacPRO EMC Shielding Kit, Front Panel to Side Panel, 2 U
- Product Type: Shielding Kit
- Product Family: RatiopacPRO; RatiopacPRO AIR
- Works With: Cases
- Rack Height: 2 U
- Material: Conductive Nylon
- Package Quantity: 4
Catalog #:
24571-334
RatiopacPRO EMC Shielding Kit, Front Panel to Side Panel, 3 U
- Product Type: Shielding Kit
- Product Family: RatiopacPRO; RatiopacPRO AIR
- Works With: Cases
- Rack Height: 3 U
- Material: Conductive Nylon
- Package Quantity: 4
Catalog #:
24571-331
RatiopacPRO EMC Shielding Kit, Front Panel to Side Panel, 4 U
- Product Type: Shielding Kit
- Product Family: RatiopacPRO; RatiopacPRO AIR
- Works With: Cases
- Rack Height: 4 U
- Material: Conductive Nylon
- Package Quantity: 4
Catalog #:
24571-332
RatiopacPRO EMC Shielding Kit, Front Panel to Side Panel, 5 U
- Product Type: Shielding Kit
- Product Family: RatiopacPRO; RatiopacPRO AIR
- Works With: Cases
- Material: Conductive Nylon
- Package Quantity: 4
Catalog #:
24571-335