Skip to main content

Please Select Your Country/Language Preferences

Varistar Battery Pack for Electronic Locking, 12 V

  • Power is supplied to the handle from below, allowing door then to be opened using an authorized access card
  • Battery pack allowing emergency opening of lever handle (MLR 3000) in event of power failure
More

Catalog #:

60130-729
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Battery
  • Works With: MLR Electronic Lock; Varistar CP

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

ADDITIONAL PRODUCT DETAILS

Battery Pack 12 V to charge the electronic lockpreventing unauthorised access. MLR3000 is generally electricity driven, but the battery pack is a back up solution to allow the MLR3000 to function during power outages.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Battery pack, 12 V, width 145 mm, height 72 mm, depth 34 mm 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.