"EuropacPRO 19"" Subrack Kit for Backplane, Wall Mount, Unshielded, 3 U, 205 mm"
- Subrack with side panel type L ("light")
- For backplane mounting
- Internal and external dimensions in accordance with the IEC 60297-3-101 and IEEE 1101.1 standards
- IP 20, in accordance with IEC 60529
- Supplied as space-saving flat-pack
- Modifications such as cutouts, different finishes or dimensions available
- Aluminum construction
- Horizontal rails type "light"
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: Subrack/Chassis
- Rack Height: 3 U
- Rack Width: 28 HP
- Depth: 205 mm
- For Mounting: Backplane
- Board Depth: 160 mm
- EMC Shielding: No
- Static Load: 2.5 kg
- Handle Included: No
- Mounting: Wall
- Complies With: IEC 60297-3-103
- Package Quantity: 1
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
Subrack for assembly to a wall or cabinet panel for backplane mounting without rear hood.
EMC version on request.
Individual configuration: broad range of variants in height, width and depth; guide rails for a wide variety of applications; interior options; accessories and mounting material.
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | Side panel, 3 U, Al, 2 mm with integrated wall-mounting bracket | 2 | |
2a | Front horizontal rail (L‐KD) | 2 | |
2b | Rear horizontal rail (L-RC) for backplane mounting | 2 | |
3 | Rear angle | 2 | |
4 | Threaded insert, St, zinc-plated | 4 | |
5 | Cover plate for inserted in the groove of the horizontal rails | 2 | |
7 | Fixing materials kit, user manual | 1 |
RESOURCES
Approval Agency Certificate
Catalog
Installation Manual / Instruction Sheet
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.