Skip to main content

Please Select Your Country/Language Preferences

EuropacPRO 19" Subrack Kit for Backplane, Slide Rail, 3 U, 235 mm

  • Subrack with side panel type F ("Flexible"), 19" bracket is depth-adjustable
  • Subrack can be used with slide rails
  • Rear horizontal rails for backplane mounting with insulation strip
  • Installed load up to 11 kg
  • Threaded insert, insulation strip pre-fitted
More

Catalog #:

24553-132
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Subrack/Chassis
  • Rack Height: 3 U
  • Rack Width: 84 HP
  • Depth: 235 mm
  • For Mounting: Backplane
  • Board Depth: 160 mm; 220 mm / 160 mm; 220 mm
  • EMC Shielding: No
  • EMC Gasket Type: Stainless Steel
  • Static Load: 11 kg
  • Handle Included: No
  • Mounting: Rack
  • Complies With: IEC 60297-3-103
  • Package Quantity: 1

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

horizontal rail
Horizontal Rail Rear, Type AB for Rear I/O Board Guides, 84 HP
Catalog #: 34561-584
64571006.tif image
Panhead Screw, Torx, M4 x 14, 100 Pieces
Catalog #: 24571-371
64571007.tif image
Panhead Screw, Torx, M4 x 10, 100 Pieces
Catalog #: 24571-372
horizontal mounting kit
Board Cage for Horizontal Board Installation, 3 U, 20 HP
Catalog #: 24564-117
mounting plate
Mounting Plate for 19" Case and Subrack, 84 HP, 220 mm Board Length
Catalog #: 34562-752
cover plate
EuropacPRO Cover Plate for Horizontal Rail Type L, Light, 84 HP, 235 mm
Catalog #: 24561-052
30838-123.123.tif image
Front Panel, Unshielded, 3 U, 84 HP, 2.5 mm, Al, Front Anodized, Rear Conductive
Catalog #: 30838-123
20838-273.273.tif image
Front Panel Kit, Unshielded, Bottom Hinged, 3 U, 84 HP, 2.5 mm, Al, Anodized
Catalog #: 20838-273
20848-611.611.tif image
Front Panel, Shielded, Side Hinged, 3 U, 84 HP, 2.5 mm, Al, Front Anodized, Rear Conductive
Catalog #: 20848-611

Recommended products

Guide rail Type Standard 160mm
Guide Rail Standard Type, PC, 220 mm, 2 mm Groove Width, Red
Catalog #: 64568-002
Guide Rail Type Accessorie
Guide Rail Accessory Type, PC, 220 mm, 2 mm Groove Width, Red
Catalog #: 64568-006
divider plate
EuropacPRO Divider Plate, 3 U, 220 mm
Catalog #: 34562-762
air baffle
Air Baffle Without Front Panel, 3 U, 4 HP, Depth 220 mm
Catalog #: 34562-824
19 fan to subrack
Connecting Bracket, EuropacPRO
Catalog #: 21101-954
19 fixing material kit
19" Assembly Kit M6, Screw, Washer, Nut; 8 pieces
Catalog #: 21100-435

ADDITIONAL PRODUCT DETAILS

Non-shielded subrack for backplane, subrack can be assembeld on slide rails to support the subrack inside a cabinet.

Alternative product for older EuropacLab and Europac subrack series.

Individual configuration: broad range of variants in height, width and depth; guide rails for a wide variety of applications; interior options; accessories and mounting material.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 19" support bracket, Al extrusion, for EMC sealing (stainless steel) 2
2 Side panel type F, Al, 2 mm 2
3a Front horizontal rail (L-KD) 2
3b Rear horizontal rail (L-ST) for backplane mounting 2
4 Threaded insert (thread M2.5), pre-assembled in front and rear horizontal rail 4
5 Insulation strip (pre-fitted) 2
6 Fixing materials kit, user manual 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.