Skip to main content

Please Select Your Country/Language Preferences

Aisle Containment Controller for Automatic Top Cover

  • Control unit for up to 12 automatic top covers
  • Inputs: External 24 VDC power supply unit required, please order separately; 2 floating contacts for connecting to a fire detection system and another opening/test button
  • Output: 24 VDC connection for the control and voltage supply of up to 12 automatic enclosure top covers, which can be connected in series
More

Catalog #:

23130-205
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Control Unit
  • Color: Black
  • Works With: Aisle Containment
  • Rack Height: 1 U
  • Height: 45 mm
  • Width: 450 mm

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

ADDITIONAL PRODUCT DETAILS

Control unit for automatic opening aisle containment top cover.

A 24 VDC power supply unit is required to operate the system. Please order separately.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Control Unit 1
2 Fixing materials kit, user manual

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.