Skip to main content

Please Select Your Country/Language Preferences

Outdoor Comline FTTX Cabinet With Dual Access, 600H 800W 600D

  • Height dimensions without plinth (140 mm)
  • Single wall, lightweight aluminium cabinet
  • Insulated cabinet
  • IP 55
More

Catalog #:

12349-007
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

To add cut-outs, change color or see more options for 12349-007, click Customize below:

Customize

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Outdoor Cabinet
  • Product Family: Comline FTTX
  • Rack Height: 12 U
  • Height: 600 mm
  • Width: 800 mm
  • Depth: 600 mm
  • Wall Type: Single Walled
  • Door Type: Single Door
  • Access: Front; Back
  • Cooling: Insulation
  • EMC Shielding: No
  • Complies With: IEC 61969-1; IEC 61969-2; IEC 60917-1; IEC 60917-2; ETS 300119; IEC 60529; DIN EN 50178; VDE 0160

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

comline fttx
Comline FTTX 19"/23" Panel/Slide Mount Kit for Comline FTTX, 600H
Catalog #: 22349-032
comline fttx
Comline FTTX 19"/23" Cable entry
Catalog #: 22349-034

ADDITIONAL PRODUCT DETAILS

Telecom applications require sophisticated electronics in outdoor setups. nVent SCHROFF Outdoor cabinets shield such electronic components from extreme weather, Vandalism and thereby ensuring operational continuity. nVent SCHROFF cabinets can be used as Dslam / Point of Presence / Zone pooling / FTTC / FTTH / MFG cabinets.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Body, Al, 2.5 mm, RAL 7035, single wall side panels, insulation thickness 12 mm, non inflammable; 3 cable entry boots are mounted in base for various sizes of cables, 2 removeable lifting brackets 1
2 Door, Al, 2.5 mm, RAL 7035, 3-point locking, lever handle with DIN profile half cylinder (1242E), door opening angle 135°, door retainer at 110°, door hinged on left hand side; electrical door switch 2
3 Plinth, Al, 3 mm, height 140 mm 1
4 19"/23" panel/slide mounts, galvanised St, 2.5 mm 2
5 Document pocket, thermoplastic (part no. ADP2) 1
6 GND/earthing kit, assembled 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.