Skip to main content

Please Select Your Country/Language Preferences

VME and VME64x Systems

Products | 15 results

VME System, 8 U, 21 Slot, Open Frame PSU

  • Product Type: System
  • Number of Slots: 21
  • Type: 19" Rack Mount
  • Backplane Type: 6 U VME64
    • Data Transfer: VME64; VME2eSST
    • Power per Slot: 30 W
    • Input Voltage AC: 100 – 240 V
    • Airflow Direction: Front to Rear
    • Rack Height: 8 U
    • Power Supply Type: Open Frame
    • Power Supply Included: Yes
    • Rear I/O: Yes
    • Complies With: ANSI/VITA 1.1‐1994
    • Depth: 355 mm
    • Height: 354.8 mm
    • Width: 449 mm
    • Power: 600 W
Catalog #:
20836-815

VME64x System, 1 U, 2 Slot, ATX PSU

  • Product Type: System
  • Number of Slots: 2
  • Type: 19" Rack Mount
  • Backplane Type: 6 U VME64 Extension
    • Data Transfer: VME64; VME2eSST
    • Power per Slot: 30 W
    • Input Voltage AC: 100 – 240 V
    • Airflow Direction: Right to Left
    • Rack Height: 1 U
    • Power Supply Type: (1) ATX PSU
    • Power Supply Included: Yes
    • Rear I/O: Yes
    • Complies With: ANSI/VITA 1.1-1997
    • Depth: 277.5 mm
    • Height: 44.64 mm
    • Width: 449 mm
    • Power: 200 W
Catalog #:
20836-145

VME64x System, 10 U, 21 Slot, 2 Open Frame PSUs

  • Product Type: System
  • Number of Slots: 21
  • Type: 19" Rack Mount
  • Backplane Type: 6 U VME64 Extension
    • Data Transfer: VME64; VME2eSST
    • Power per Slot: 30 W
    • Input Voltage AC: 100 – 240 V
    • Airflow Direction: Front to Rear
    • Rack Height: 10 U
    • Power Supply Type: Open Frame
    • Power Supply Included: Yes
    • Rear I/O: Yes
    • Complies With: ANSI/VITA 1.1-1997
    • Depth: 456.5 mm
    • Height: 443.7 mm
    • Width: 449 mm
    • Power: 1000 W
Catalog #:
20836-220

VME64x System, 2 U, 4 Slot, Pluggable PSU

  • Product Type: System
  • Number of Slots: 4
  • Type: 19" Rack Mount
  • Backplane Type: 6 U VME64 Extension
    • Data Transfer: VME64; VME2eSST
    • Power per Slot: 30 W
    • Input Voltage AC: 100 – 240 V
    • Airflow Direction: Left to Right
    • Rack Height: 2 U
    • Power Supply Type: (2) Pluggable PSU
    • Power Supply Included: No
    • Rear I/O: Yes
    • Complies With: ANSI/VITA 1.1-1997
    • Depth: 277.5 mm
    • Height: 88.1 mm
    • Width: 449 mm
Catalog #:
20836-245

VME64x System, 4 U, 8 Slot, Open Frame PSU

  • Product Type: System
  • Number of Slots: 8
  • Type: 19" Rack Mount
  • Backplane Type: 6 U VME64 Extension
    • Data Transfer: VME64; VME2eSST
    • Power per Slot: 30 W
    • Input Voltage AC: 100 – 240 V
    • Airflow Direction: Front to Left
    • Rack Height: 4 U
    • Power Supply Type: Open Frame
    • Power Supply Included: Yes
    • Rear I/O: Yes
    • Complies With: ANSI/VITA 1.1-1997
    • Depth: 277.5 mm
    • Height: 177 mm
    • Width: 449 mm
    • Power: 350 W
Catalog #:
20836-416

VME64x System, 7 U, 12 Slot, Open Frame PSU

  • Product Type: System
  • Number of Slots: 12
  • Type: 19" Rack Mount
  • Backplane Type: 6 U VME64 Extension
    • Data Transfer: VME64; VME2eSST
    • Power per Slot: 30 W
    • Input Voltage AC: 100 – 240 V
    • Airflow Direction: Front to Rear
    • Rack Height: 7 U
    • Power Supply Type: Open Frame
    • Power Supply Included: Yes
    • Rear I/O: Yes
    • Complies With: ANSI/VITA 1.1-1997
    • Depth: 355 mm
    • Height: 310.35 mm
    • Width: 449 mm
    • Power: 450 W
Catalog #:
20836-717

VME64x System, 8 U, 21 Slot, Open Frame PSU

  • Product Type: System
  • Number of Slots: 21
  • Type: 19" Rack Mount
  • Backplane Type: 6 U VME64 Extension
    • Data Transfer: VME64; VME2eSST
    • Power per Slot: 30 W
    • Input Voltage AC: 100 – 240 V
    • Airflow Direction: Bottom to Top
    • Rack Height: 8 U
    • Power Supply Type: Open Frame
    • Power Supply Included: Yes
    • Rear I/O: Yes
    • Complies With: ANSI/VITA 1.1-1997
    • Depth: 412 mm
    • Height: 354.8 mm
    • Width: 449 mm
    • Power: 600 W
Catalog #:
20836-820

VME64x System, Rugged, 10 U, 12 Slot, Pluggable PSU

  • Product Type: System
  • Number of Slots: 12
  • Type: Rugged 19" Rack Mount
  • Backplane Type: 6 U VME64 Extension
    • Data Transfer: VME64; VME2eSST
    • Power per Slot: 30 W
    • Input Voltage AC: 100 – 240 V
    • Airflow Direction: Front to Rear
    • Rack Height: 10 U
    • Power Supply Type: (2) Pluggable PSU
    • Power Supply Included: No
    • Rear I/O: Yes
    • Complies With: ANSI/VITA 1.1-1997
    • Depth: 490 mm
    • Height: 443.7 mm
    • Power: 500 W
    • Width: 480 mm
Catalog #:
20836-280

VME64x System, Tower, 4 U, Open Frame PSU

  • Product Type: System
  • Number of Slots: 7
  • Type: Tower
  • Backplane Type: 6 U VME64 Extension
    • Data Transfer: VME64; VME2eSST
    • Power per Slot: 30 W
    • Input Voltage AC: 100 – 240 V
    • Airflow Direction: Front to Rear
    • Rack Height: 10 U
    • Power Supply Type: Open Frame
    • Power Supply Included: Yes
    • Rear I/O: No
    • Complies With: ANSI/VITA 1.1-1997
    • Depth: 500 mm
    • Height: 496.25 mm
    • Width: 177 mm
Catalog #:
10836-050

VME64x System, Tower, 5 U, Pluggable PSU

  • Product Type: System
  • Number of Slots: 7
  • Type: Tower
  • Backplane Type: 6 U VME64 Extension
    • Data Transfer: VME64; VME2eSST
    • Power per Slot: 30 W
    • Input Voltage AC: 100 – 240 V
    • Airflow Direction: Front to Rear
    • Rack Height: 10 U
    • Power Supply Type: (1) Pluggable PSU
    • Power Supply Included: Yes
    • Rear I/O: Yes
    • Complies With: ANSI/VITA 1.1-1997
Catalog #:
10836-045

VMEbus System, 3 U, 5 Slot, Open Frame PSU

  • Product Type: System
  • Number of Slots: 5
  • Type: 19" Rack Mount
  • Backplane Type: 6 U VME64
    • Data Transfer: VME64; VME2eSST
    • Power per Slot: 30 W
    • Input Voltage AC: 100 – 240 V
    • Airflow Direction: Front to Left
    • Rack Height: 3 U
    • Power Supply Type: Open Frame
    • Power Supply Included: Yes
    • Rear I/O: No
    • Complies With: ANSI/VITA 1.1‐1994
    • Depth: 277.5 mm
    • Height: 132.55 mm
    • Width: 449 mm
    • Power: 200 W
Catalog #:
20836-310

VMEbus System, 4 U, 8 Slot, Open Frame PSU

  • Product Type: System
  • Number of Slots: 8
  • Type: 19" Rack Mount
  • Backplane Type: 6 U VME64
    • Data Transfer: VME64; VME2eSST
    • Power per Slot: 30 W
    • Input Voltage AC: 100 – 240 V
    • Airflow Direction: Front to Left
    • Rack Height: 4 U
    • Power Supply Type: Open Frame
    • Power Supply Included: Yes
    • Rear I/O: No
    • Complies With: ANSI/VITA 1.1‐1994
    • Depth: 277.5 mm
    • Height: 177 mm
    • Width: 449 mm
    • Power: 350 W
Catalog #:
20836-415

VMEbus System, 7 U, 12 Slot, for Transition Modules, Open Frame PSU

  • Product Type: System
  • Number of Slots: 12
  • Type: 19" Rack Mount
  • Backplane Type: 6 U VME64
    • Data Transfer: VME64; VME2eSST
    • Power per Slot: 30 W
    • Input Voltage AC: 100 – 240 V
    • Airflow Direction: Front to Rear
    • Rack Height: 7 U
    • Power Supply Type: Open Frame
    • Power Supply Included: Yes
    • Rear I/O: Yes
    • Complies With: ANSI/VITA 1.1‐1994
    • Depth: 355 mm
    • Height: 310.35 mm
    • Width: 449 mm
    • Power: 450 W
Catalog #:
20836-716

VMEbus System, 7 U, 12 Slot, Open Frame PSU

  • Product Type: System
  • Number of Slots: 12
  • Type: 19" Rack Mount
  • Backplane Type: 6 U VME64
    • Data Transfer: VME64; VME2eSST
    • Power per Slot: 30 W
    • Input Voltage AC: 100 – 240 V
    • Airflow Direction: Bottom to Top
    • Rack Height: 7 U
    • Power Supply Type: Open Frame
    • Power Supply Included: Yes
    • Rear I/O: No
    • Complies With: ANSI/VITA 1.1‐1994
    • Depth: 355 mm
    • Height: 310.35 mm
    • Width: 449 mm
    • Power: 450 W
Catalog #:
20836-715

VXS System, Tower, 5 U, 7 Slot, Pluggable PSU

  • Product Type: System
  • Depth: 300 mm
  • Height: 496.25 mm
  • Width: 221.45 mm
    • Power: 250 W
Catalog #:
10836-060