Eurorack 19" Panel/Slide Mount, 20 U, RAL 7021
- For depth-adjustable mounting
- St, 1.5 mm, with EIA cut-out
- For the assembly of a third 19" plane 1 pair of 19" panel/slide mounts and 2 pairs of depth members are needed
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: Slide Mount
- Product Family: Eurorack
- Type: 19" Panel Slide Mount
- Color: Black Grey
- Color Code: RAL 7021
- Rack Height: 20 U
- Height: 998 mm
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
Slide mount with adjustable increments.
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | 19" panel mount, St, 1.5 mm, RAL 7021 | 2 | |
2 | Fixing materials kit | 1 |
RESOURCES
Approval Agency Certificate
Catalog
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.