Skip to main content

Please Select Your Country/Language Preferences

"19"" Fan Unit Housing, 1 U for 9 Fans, 25 mm"

  • Fan enclosure (without front panel) to accommodate fans
  • Cover/base plate, St, 1 mm, finish AlZn, with perforation
More

Catalog #:

20713-214
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Fan Housing
  • Depth: 467 mm

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

replacement filter for 19 fans
"Replacement Air Filter Mat for 19"" Fan Unit Configurations, 9 Fans"
Catalog #: 60713-245
ac fans
AC Fan, 115 VAC, 119 x 119 x 25 mm, 84 m³h
Catalog #: 20713-146
ac fans
AC Fan, 230 VAC, 119 x 119 x 25 mm, 108 m³h
Catalog #: 20700-001
ac fans
AC Fan, 115 VAC, 119 x 119 x 25 mm, 108 m³h
Catalog #: 20713-147
ac fans
AC Fan, 115 VAC, 119 x 119 x 38 mm, 162 m³h
Catalog #: 20713-244
ac fans
AC Fan, 230 VAC, 119 x 119 x 38 mm, 162 m³h
Catalog #: 20713-243
ac fans
AC Fan, 230 VAC, 119 x 119 x 25 mm, 84 m³h
Catalog #: 20713-142
ac fans
DC Fan, 24 V, 119 x 119 x 25.5 mm, 171 m³h
Catalog #: 20713-172
ac fans
DC Fan, 12 V, 119 x 119 x 38 mm, 184 m³h
Catalog #: 20713-241
ac fans
DC Fan, 24 V, 119 x 119 x 38 mm, 184 m³h
Catalog #: 20713-240
ac fans
DC Fan, 48 V, 119 x 119 x 38 mm, 184 m³h
Catalog #: 20713-242

ADDITIONAL PRODUCT DETAILS

Create your 19" fan trays from individual parts (assembled within 10 working days).

Versions for 115 V or with switch available on request.

Unused fan mounting positions are covered with foam material.

CERTIFICATIONS

  • CE
  • EAC
  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Base plate, St, 1 mm, finish AlZn; with perforation for fans 1
2 Cover plate, St, 1 mm, finish AlZn; with perforation for fans 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.