"19"" Front Panel for Cable Eyes, 1.5 mm, St, RAL 7021"
- 19" front panel to accommodate cable eyes (to mount the eyes, insert and rotate them 45°)
Data subject to change without notice
PRODUCT ATTRIBUTES
- Product Type: Front Panel
- Type: 19" Front Panel
- Accessory Type: Front panel
- Mounting: Screw-on Front
- EMC Shielding: No
- Material: Steel
- Front Finish: Painted
- Rear Finish: Painted
- Color Code: RAL 7021
- Rack Height: 1 U
- Height: 43.6 mm
- Rack Width: 95 HP
- Width: 483 mm
- Depth: 1.5 mm
- Package Quantity: 2
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
ADDITIONAL PRODUCT DETAILS
19" front panel are for accommodating cable eyes.
CERTIFICATIONS
Item(s) Delivered
Delivery of this product includes the following item(s):
Item | Description | Quantity | |
---|---|---|---|
1 | 19" front panel, St, 1.5 mm, RAL 7021 | 1 |
RESOURCES
Approval Agency Certificate
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.