Skip to main content

Please Select Your Country/Language Preferences

CompacPRO Desktop Case, Unshielded, 2 U, 84 HP, 391 mm

  • Desktop case for individual assembly
  • Aluminum construction ensures robust solution
  • International dimensions in accordance with IEC 6297-3-101
  • Side panel with integrated handle function
  • Front and rear identical, depth-symmetrical construction
  • Ventilation slots in base plate
  • IP 20 in accordance with IEC 60529
More

Catalog #:

14575-067
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Case
  • Product Family: CompacPRO
  • Type: Case for Individual Electronic Components
  • Rack Height: 2 U
  • Height: 102.6 mm
  • Usable Height: 84.4 mm
  • Rack Width: 84 HP
  • Width: 471 mm
  • Usable Width: 432 mm
  • Depth: 391 mm
  • EMC Shielding: No
  • Static Load: 30 kg
  • Protection Rating: IP20
  • Front Frame Construction: Single Piece
  • Cooling Option: No
  • Complies With: IEC 60297-3-103
  • Package Quantity: 1

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

CompacPRO earthing kit
CompacPRO Earthing Kit
Catalog #: 24575-801
rear panel
CompacPRO Front Panel, 2 U, 84 HP, 2.5 mm, Al, Anodized, Untreated Edges
Catalog #: 30823-215
rear panel
CompacPRO Rear Panel With Vented Slots, 2 U, 84 HP
Catalog #: 30823-512
front/rear panel with hidden fixing
CompacPRO Front/Rear Panel, with Hidden Fixing, 2 U, 84 HP, 2.5 mm, Al, Anodized, Untreated Edges
Catalog #: 24575-075
34562760.tif image
Mounting Plate for Case and Subrack, 84 HP, 340 mm Board Length
Catalog #: 34562-760
horizontal rail
Horizontal Rail, Rear, Type H-VT, Heavy, 84 HP
Catalog #: 34560-784
filler angle
CompacPRO Filler Angle, 2 U
Catalog #: 24575-019
front panel
Plug-In Unit Front Panel for Static Trapezoid Handle, 3 U, 6 HP, 2.5 mm, Al, Front Anodized, Rear Conductive
Catalog #: 30847-461
rear panel
Rear Panel, Perforated, Unshielded, for RatiopacPRO and PropacPRO, 2 U, 84 HP
Catalog #: 30849-016
horizontal rail
Horizontal Rail Rear, Type AB for Rear I/O Board Guides, 84 HP
Catalog #: 34561-584
64571006.tif image
Panhead Screw, Torx, M4 x 14, 100 Pieces
Catalog #: 24571-371
64571007.tif image
Panhead Screw, Torx, M4 x 10, 100 Pieces
Catalog #: 24571-372
mounting plate
"Mounting Plate for 19"" Case and Subrack, 84 HP, 280 mm Board Length"
Catalog #: 34562-756
tip up carrying handle
CompacPRO Tip-Up Handle, 2 U, 84 HP
Catalog #: 24575-078
cable holder
Cable Holder for Cases
Catalog #: 24575-800

Recommended products

plastic foot
Tip-up Foot for Chassis, Plastic, RAL 7016
Catalog #: 20603-002

ADDITIONAL PRODUCT DETAILS

The nVent SCHROFF CompacPRO case provides electronics protection for 19" and individual electronic assemblies. The aluminum die cast frame and profile sidepanels guarantee a robust solution. In addition an extensive accessory range is available.

GND / earthing connections in accordance with

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 Side panel, Al extrusion, powder‐coated, RAL 7016 2
2 Frame, Al die‐cast, powder‐coated, RAL 7016 2
3 Cover plate, Al, 1.5 mm, powder‐coated, RAL 9006, with GND/earthing connection 1
4 Base plate with 4 rows of ventilation slots, Al, 1.5 mm, powder‐coated RAL 9006, with earthing connection 1
5 Case foot with anti‐slip protection, PC, black 4
6 Fixing adaptor for cover plate, prefitted 8
7 Assembly kit, also allows the fitting of a full‐width front panel, two cover brackets or a rear panel 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.