Skip to main content

Please Select Your Country/Language Preferences

223 Torque Limiting Card-Lok

  • Screw actuated
  • 5 segment, non-shafted design
  • Profile 5.72 mm (0.225") x 6.86 mm (0.270")
  • Length 97 mm (3.80") to 325 mm (12.80"), 12.7 mm (0.5") increments
  • Clamp force, thermal transfer, life cycle and environmental (MIL 810) test results available
  • Weight 1.12 g/cm (0.100 oz/")
  • Flexible mounting options
  • Available with gold chem film, clear chem film, black anodized, hard black anodized, or electroless nickel plating
  • Each unit tested at factory prior to shipment to ensure performance; customer provided with a certificate of conformance
  • Min expansion 8.26 mm (0.325")
  • For cold wall applications
  • Average clamp force (4.80", black anodized) = 263 lbs
  • Torque limiting; ideal for 2nd level maintenance
More

Catalog #:

HA223-4.80ETM2.5
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

WEDGE-LOK/ CARD-LOK CONFIGURATOR

Configure your Wedge-Lok/ Card-Lok using the pull-down menus below. After each selection, the catalog number will automatically update.

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

ADDITIONAL PRODUCT DETAILS

The Series 223 Card-Lok is ideal for field level maintenance, because it does not require any specialized tools or technical knowledge for proper installation. With an integrated (patented) torqueing mechanism, to install the Series 223, the operator simply turns the hex wrench until they hear/feel a minimum of three clicks indicating that the optimum clamping and thermal transfer performance has been reached. Accordingly, the Series 223 Card Lok minimizes the potential for insufficient board retention from under torqueing, or for damage to board and cold wall from over torqueing.

⚠WARNING: This product can expose you to chemicals including Chromium (hexavalent compounds), which is known to the State of California to cause cancer and reproductive health issue. For more information, go to www.P65Warnings.ca.gov.

From time to time, nVent may modify its product specifications to be in conformity with applicable industry, military or other relevant standards. Unless otherwise mutually agreed in writing, cancelled or superseded military specifications may be certified to the latest or superseding specifications. Products manufactured in conformity with such specifications will be deemed fully compliant whether or not you have been notified of such modifications, even if different from the original specification or those referenced by the customer.

CERTIFICATIONS

  • DFARS