Skip to main content

Please Select Your Country/Language Preferences

Basic PDU, EB0328, 230 VAC, 1-PH, 32 A

  • Enlogic Basic Power Distribution Units enable power in Cabinets as well as Open Frame Racks and Wall-Mount enclosures
  • Input Voltage 230 VAC, 1-phase
  • C13 and C19 outlets
  • 1RU aluminum profile
  • Adjustable Toolless Mounting
More

Catalog #:

EB0328
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Socket Strip
  • Socket Type: (24) C13;(6) C19
  • Socket Quantity: 30
  • Color: Black
  • Switched Outlets: No
  • Circuit Breaker: 1-pole, 16 A, Hy-Mag
  • Circuit Breaker Quantity: 2
  • Input Cable Length: 3 m
  • Input Cable Location: Top Feed
  • Input Current: 32 A
  • Input Voltage: 200-240 VAC, 1 PH
  • Interrupt Rating: 5 kAIC
  • Max Power Input: 7.44 kVA
  • Metering Type: None
  • Output Voltage: 200 – 240 VAC
  • Plug Type: IEC 60309 332P6 (IP44)
  • Rack Height: 0 U
  • Removable Input Cable: No

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

ADDITIONAL PRODUCT DETAILS

Modular, compact PDU. Ultra-Low Profile Design

Please order bracket for vertical mounting separately.

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.