Skip to main content

Please Select Your Country/Language Preferences

Extention Connector/Cable Assembly, for LED Light 1M

  • Lights can be easily mounted vertically or horizontally.
  • Simple through-wiring based on a plug-and-play system.
More

Catalog #:

57273
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Light
  • Type: Cabinet Light
  • Accessory Type: Lights
  • Length: 1000 mm
  • Color: Black
  • Finish: Smooth Matte
  • Input Voltage AC: 250 V max
  • Material: Plastic
  • Nominal Voltage: 250 V
  • Operating Temperature: 60 °C min
  • Weight: 0.3 kg

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

ADDITIONAL PRODUCT DETAILS

The enclosure light provides a compact and flexible solution, and offers fast, easy assembly and installation. For mounting flexibility, the LED light can be fastened to the enclosure with screws or quickly attached to any flat steel surfaces with optional magnetic kits. A motion sensor is also available.

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.