Skip to main content

Please Select Your Country/Language Preferences

AdvancedTCA Front Panel, Reinforced, with Spring Loading for IEA Lever Handle for Die-Cast End Piece, 8U, 6 HP, 1 mm, SSt

  • Configuration: Front panel with IEA handle (with/without spring loading)
More

Catalog #:

31596-792
Your price:
--
List price (RRP):
--
Price per piece, excluding VAT*
Distributor availability

Data subject to change without notice

PRODUCT ATTRIBUTES

  • Product Type: Front Panel
  • Accessory Type: Front panel
  • Material: Stainless Steel
  • Front Finish: Raw
  • Rear Finish: Raw
  • Rack Height: 8 U
  • Height: 323.15 mm
  • Rack Width: 6 HP
  • Width: 29 mm
  • Depth: 1 mm
  • Package Quantity: 1

Resellers in your area

Below is a list of local resellers who currently have this item in stock:

Distributor Quantity Date in Stock
There is no information available.

Accessories

front panel
ATCA IEA Handle Design Element
Catalog #: 20818-140

Recommended products

ATCA Mesh Gasketing for Front Panel, Self-Adhesive
ATCA Mesh Gasketing for Front Panel, Self-Adhesive
Catalog #: 21596-376

ADDITIONAL PRODUCT DETAILS

AdvancedTCA front panel for spring-loaded IEA handle with die‐cast end piece.

CERTIFICATIONS

  • RoHS

Item(s) Delivered

Delivery of this product includes the following item(s):

Item Description Quantity
1 dvancedTCA front panel, SSt, 1 mm, for die-cast end cap and lever style IEA handle 1

*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.