Versions with axial or radial fans for installation into 19” cabinets:
- 19" assembly area in accordance to IEC 60297-3-101
- Mechanical Protection to DIN EN ISO 13857
- Contact Protection to DIN EN ISO 13857
- Electrical Safety to EN 60335 Part 1
- Plastic self-extinguishing to UL 94 V0
Filter By
Filter By
Products | 65 results
19'' Fan Unit, 1 U, Remote Control and Monitoring, 6 Fans, 100-240 VAC
- Product Type: Fan Unit
- Input Voltage AC: 100 – 240 V
- Power: 97 W
- Lifespan, L10 @ 40 C: 99558 h
Catalog #:
10713-554
Fan Unit With Housing for 19" Pusher Fan, 2 U, Axial, 230 VAC
- Product Type: Fan Unit
- Type: Fan Tray
- Color: Silver
- Input Voltage AC: 230 V
Catalog #:
10713-530
1 U Air Deflector for 19" Fan Tray, 3 Fans, Front Perforated, 193 mm, RAL 7035
- Product Type: Air Guide
- Product Family: Novastar; Varistar
- Works With: 19" Fan Trays
Catalog #:
10713-140
1 U Air Deflector for 19" Fan Tray, 3 Fans, Front Perforated, 193 mm, RAL 9005
- Product Type: Air Guide
- Product Family: Novastar; Varistar
- Works With: 19" Fan Trays
Catalog #:
10713-142
1 U Air Deflector for 19" Fan Tray, 3 Fans, Front Perforated, 193 mm, RAL 9006
- Product Type: Air Guide
- Product Family: Novastar; Varistar
- Works With: 19" Fan Trays
Catalog #:
10713-144
1 U Air Deflector for 19" Fan Tray, 3 Fans, Front Solid, 193 mm, RAL 7035
- Product Type: Air Guide
- Product Family: Novastar; Varistar
- Works With: 19" Fan Trays
Catalog #:
10713-146
1 U Air Deflector for 19" Fan Tray, 3 Fans, Front Solid, 193 mm, RAL 9005
- Product Type: Air Guide
- Product Family: Novastar; Varistar
- Works With: 19" Fan Trays
Catalog #:
10713-148
1 U Air Deflector for 19" Fan Tray, 3 Fans, Front Solid, 193 mm, RAL 9006
- Product Type: Air Guide
- Product Family: Novastar; Varistar
- Works With: 19" Fan Trays
Catalog #:
10713-150
1 U Air Deflector for 19" Fan Tray, 6 Fans, Front Perforated, 330 mm, RAL 7035
- Product Type: Air Guide
- Product Family: Novastar; Varistar
- Works With: 19" Fan Trays
Catalog #:
10713-141
1 U Air Deflector for 19" Fan Tray, 6 Fans, Front Perforated, 330 mm, RAL 9005
- Product Type: Air Guide
- Product Family: Novastar; Varistar
- Works With: 19" Fan Trays
Catalog #:
10713-143
1 U Air Deflector for 19" Fan Tray, 6 Fans, Front Perforated, 330 mm, RAL 9006
- Product Type: Air Guide
- Product Family: Novastar; Varistar
- Works With: 19" Fan Trays
Catalog #:
10713-145
1 U Air Deflector for 19" Fan Tray, 6 Fans, Front Solid, 330 mm, RAL 7035
- Product Type: Air Guide
- Product Family: Novastar; Varistar
- Works With: 19" Fan Trays
Catalog #:
10713-147
1 U Air Deflector for 19" Fan Tray, 6 Fans, Front Solid, 330 mm, RAL 9005
- Product Type: Air Guide
- Product Family: Novastar; Varistar
- Works With: 19" Fan Trays
Catalog #:
10713-149
1 U Air Deflector for 19" Fan Tray, 6 Fans, Front Solid, 330 mm, RAL 9006
- Product Type: Air Guide
- Product Family: Novastar; Varistar
- Works With: 19" Fan Trays
Catalog #:
10713-151
19'' Fan Unit, 1 U, Speed Control and Monitoring, 3 Fans, 230 VAC
- Product Type: Fan Unit
- Input Voltage AC: 230 V
Catalog #:
19713-121
19'' Fan Unit, 1 U, Speed Control and Monitoring, 3 Fans, 24 VDC
- Product Type: Fan Unit
- Input Voltage DC: 24 V min
Catalog #:
10713-099
19'' Fan Unit, 1 U, Speed Control and Monitoring, 6 Fans, 230 VAC
- Product Type: Fan Unit
- Input Voltage AC: 230 V
Catalog #:
19713-006
19'' Fan Unit, 1 U, Speed Control and Monitoring, 6 Fans, 24 VDC
- Product Type: Fan Unit
- Input Voltage DC: 24 V min
Catalog #:
10713-098
19" Fan Unit Housing, 1 U for 12 Fans, 25 mm
- Product Type: Fan Housing
- Depth: 604 mm
Catalog #:
20713-215
19" Fan Unit Housing, 1 U for 3 Fans, 25 mm
- Product Type: Fan Housing
- Depth: 193 mm
Catalog #:
20713-212
19" Fan Unit Housing, 1 U for 6 Fans, 25 mm
- Product Type: Fan Housing
- Depth: 300 mm
Catalog #:
20713-213
19" Fan Unit Housing, 1 U for 9 Fans, 25 mm
- Product Type: Fan Housing
- Depth: 467 mm
Catalog #:
20713-214
19" Fan Unit, 1 U, 3 Fans, 115 VAC
- Product Type: Fan Unit
- Input Voltage AC: 115 V
Catalog #:
10713-102
19" Fan Unit, 1 U, 3 Fans, 230 VAC
- Product Type: Fan Unit
- Input Voltage AC: 230 V
Catalog #:
10713-100
19" Fan Unit, 1 U, 3 Fans, 24 VDC
- Product Type: Fan Unit
- Input Voltage DC: 24 V min
Catalog #:
10713-103
19" Fan Unit, 1 U, 6 Fans, 1 U, 24 VDC
- Product Type: Fan Unit
- Input Voltage DC: 24 V min
Catalog #:
10713-107
19" Fan Unit, 1 U, 6 Fans, 115 VAC
- Product Type: Fan Unit
- Input Voltage AC: 115 V
Catalog #:
10713-106
19" Fan Unit, 1 U, 6 Fans, 230 VAC
- Product Type: Fan Unit
- Input Voltage AC: 230 V
Catalog #:
10713-104
19" Fan Unit, 1 U, With Front Switch, 3 Fans, 115 VAC
- Product Type: Fan Unit
- Input Voltage AC: 115 V
Catalog #:
10713-110
19" Fan Unit, 1 U, With Front Switch, 3 fans, 230 VAC
- Product Type: Fan Unit
- Input Voltage AC: 230 V min
Catalog #:
10713-108