Skip to main content

Please Select Your Country/Language Preferences

Small Form Factor Cases

Products | 2 results

Interscale for Embedded NUC, Conduction Cooled, 34 mm, 112, mm 107 mm

  • Product Type: Small Form Factor Case
  • Product Family: Interscale
  • Type: Desktop
  • Height: 34 mm
    • Width: 112 mm
    • Depth: 106.5 mm
    • Material: Steel
    • Color: Anthracite Grey
    • Color Code: RAL 7016
    • Protection Rating: IP20
    • Cooling: Perforated
    • Package Quantity: 1
Catalog #:
14820-701

Minipac Trapezoid Shape Case, Desktop

  • Product Type: Small Form Factor Case
  • Product Family: Minipac
  • Type: Desktop
  • Height: 75.6 mm
    • Width: 47.5 mm
    • Depth: 100.5 mm
    • Material: Aluminum
    • Color: Black
    • Finish: Anodized
    • Protection Rating: IP40
    • Cooling: Non-Perforated
    • Shape: Trapezium
    • Package Quantity: 1
    • Length: 100.5 mm
Catalog #:
24814-008