Skip to main content

Please Select Your Country/Language Preferences

Rugged Card and Wedge Loks for Board Retention

Products | 1 results

48-5 Wedge-Lok

  • Product Type: PCB Retainer
  • Type: Shafted
  • Finish: Gold Chem Film
  • Length: 5.5 in / 139.7 mm
    • Thermal Performance: Best
    • Profile: 0.300" x 0.250 / 7.60 x 6.35 mm
    • Clamp Force: 300 – 399 lbf / 136 – 181 kg
    • Gap Width: PCB + (0.28 - 0.31 in) / PCB + (7.0 - 7.9 mm)
    • Design Feature: Torque Limiting