Skip to main content

Please Select Your Country/Language Preferences

Rugged Card and Wedge Loks for Board Retention

Products | 1 results

230 Card-Lok

  • Product Type: PCB Retainer
  • Type: Non-shafted
  • Finish: Gold Chem Film
  • Length: 2.8 in / 71.1 mm
    • Thermal Performance: Average
    • Profile: 0.220" x 0.225" / 5.59 x 5.72 mm
    • Clamp Force: 300 – 399 lbf / 136 – 181 kg
    • Gap Width: PCB + (0.24 - 0.27 in) / PCB + (6.0 - 6.9 mm)