Skip to main content

Please Select Your Country/Language Preferences

Rugged Card and Wedge Loks for Board Retention

Products | 1 results

267HC High Clamp Force Card-Lok

  • Product Type: PCB Retainer
  • Type: Shafted, High Clamp Force
  • Color: Black
  • Finish: Anodized
    • Length: 3.8 in / 96.5 mm
    • Thermal Performance: Best
    • Profile: 0.250" x 0.197" / 6.35 x 5.00 mm
    • Clamp Force: 600 lbf min / 272 kg min
    • Gap Width: PCB + (0.20 - 0.23 in) / PCB + (5.0 - 5.9 mm)