Skip to main content

Please Select Your Country/Language Preferences

Rugged Card and Wedge Loks for Board Retention

Products | 1 results

280HTS High Thermal Sawtooth Card-Lok

  • Product Type: PCB Retainer
  • Type: High Thermal Sawtooth
  • Color: Black
  • Finish: Anodized
    • Length: 4.3 in / 109.2 mm
    • Thermal Performance: Best
    • Profile: 0.365" x 0.375" / 9.27 x 9.65 mm
    • Clamp Force: 600 lbf min / 272 kg min
    • Gap Width: PCB + (0.39 - 0.43 in) / PCB + (10.0 - 10.9 mm)